The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Online Shop

Enter your personal login to access the Online Shop and place your order 24/7. Additionally, you can check your product prices and delivery times, or you may request a quote.

Online Shop

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Reduce maintenance costs while ensuring intrinsic safety

Overfill protection in a Propylene Oxide (PO) chemical storage tank

A Midwest chemical plant serving the automotive and OEM market needed to replace an aging carbon steel horizontal cylinder bulk storage tank with a new stainless steel vertical cylinder bulk storage tank. The customer needed a solution from someone they trusted and that was experienced in dealing with safety. The customer selected Endress+Hauser based on a combination of past experiences, reduced equipment maintenance and price.

  • Overfill protection in Propylene Oxide (PO) chemical storage tank ©Endress+Hauser

Your benefits

  • Ensured explosion proof and intrinsically safe installation

  • Reduced maintenance costs

  • Ensured overfill protection

Customer challenge

The customer wanted to replace the existing capacitance device with radar. To prevent overfilling of the tank, Endress+Hauser recommended a tuning fork point level device also be installed. The customer needed to be able to test the instrument functionality without removing it from the tank.

Our solution

We installed a high level switch – Liquiphant FTL51 – to ensure overfill prevention in the customer’s propylene oxide (PO) storage tank. The Liquiphant was installed with an FEL57 electronic module and a Nivotester FTL325P to provide an intrinsically safe installation. The Liquiphant and Nivotester combination, which features a push-button to test the functionality, is SIL2 or SIL3 (with homogenous redundancy) capable in accordance to IEC 61508/IEC 61511 and ISA 84.0196 standards.


Endress+Hauser Inc.
2350 Endress Place Greenwood , IN 46143 United States
Tel.: 888-363-7377
Fax: 317-535-8498
Send email
Online Tools