The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Online Shop

Enter your personal login to access the Online Shop and place your order 24/7. Additionally, you can check your product prices and delivery times, or you may request a quote.

Online Shop

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Ultrasonic flow measurement system saves $72,500 annually

City of Reading, PA lowers fuel, labor and maintenance costs

Optimizing the digester cycle requires constant monitoring of gas flow, temperature and methane fraction to ensure all three parameters are within preset operating parameters. Based on this data, operators feed sludge to the digesters. Not long ago, the plant was using outdated pressure transducers to monitor biogas flow which was not very accurate and often caused false readings. Temperature was monitored manually taking up to 4 hours of technicians' time.

  • City of Reading, PA Wastewater treatment plant

The results

  • Labor savings of approximately $20,000/year.

  • Tear-down maintenance cut in half, saving another $15,000/year.

  • By lowering fuel costs, savings averaged $37,500/year.

  • Lowering fuel, labor and maintenance costs allows the plant to save $72,500/annually.

  • City of Reading wastewater treatment plant is owned and operated by the City of Reading, PA.It receives wastewater from the city and 11 surrounding communities. There are four remote pumping stations which pump wastewater to the plant. Plant is designed to process 28.5 million gallons per day (MGD). Overall plant instrumentation consists of 90–95 percent Endress+Hauser equipment, consisting of level, pressure, flow and recorders.

Customer challenge

Lack of real-time operating data was leading to operational latency and high costs. Methane fraction would drop below 20% and temperature would fall to 80°F, slowing the plant's throughput and raising cost. When these conditions occur, a digester could sour causing the bacteria to produce higher levels of other gases accelerating corrosion. If methane fraction fell too much, the plant had to tap external natural gas sources to fuel the boilers at a cost of up to $16,000/month.

Our solution

Gain real-time, multipoint data via Endress+Hauser's Proline Prosonic Flow B 200, an ultrasonic flow measuring system specifically designed for this type of application - real-time monitoring of wet, dirty biogas with a variable composition and low flow and pressure.


Endress+Hauser Inc.
2350 Endress Place Greenwood , IN 46143 United States
Tel.: 888-363-7377
Fax: 317-535-8498
Send email
Online Tools