
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Field of application
Promag H is the preferred sensor for hygienic applications with highest requirements in the food and beverage and life sciences industries. The ultra-compact transmitter provides full performance on the smallest footprint and enables seamless system integration, making Promag H 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology enables compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to demanding applications in the food and beverage as well as in life sciences industries
Device properties
Integrated temperature measurement
Sensor housing made of stainless steel (3-A, EHEDG)
Wetted materials CIP, SIP cleanable
Robust, ultra-compact transmitter housing
High ingress protection: IP69
Local display available
Benefits
Multivariable measurement for flow, temperature and conductivity
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Maintenance-free – no moving parts
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promag H 100
English version - 12/2024
Electromagnetic flowmeter
EN 20/12/202401/11/201702/08/201701/07/201701/12/2015Language:
English
Version:
20/12/2024
File size:
4.7 MB
File name:
TI01101DEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 100 EtherNet/IP
English version - 12/2024
Electromagnetic flowmeter
EN 20/12/202401/06/201413/06/2013Language:
English
Version:
20/12/2024
File size:
4.5 MB
File name:
BA01173DEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promag H 100
Electromagnetic flowmeter
EN 20/12/202401/11/201702/08/201701/07/201701/12/2015Language:
English
Version:
20/12/2024
File size:
4.7 MB
File name:
TI01101DEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 100 Modbus RS485 Operating Instructions
Electromagnetic flowmeter
EN 01/06/201413/06/2013Language:
English
Version:
01/06/2014
File size:
3.8 MB
File name:
BA01175DEN_0214.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 100 PROFINET
Electromagnetic flowmeter
EN 20/12/202401/12/2015Language:
English
Version:
20/12/2024
File size:
4.7 MB
File name:
BA01421DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 100 PROFIBUS DP Operating Instructions
Electromagnetic flowmeter
EN 01/06/201417/10/2013Language:
English
Version:
01/06/2014
File size:
4.7 MB
File name:
BA01237DEN_0214.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 100 HART
Electromagnetic flowmeter
EN 20/12/202401/06/201413/06/2013Language:
English
Version:
20/12/2024
File size:
4.7 MB
File name:
BA01171DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 100 EtherNet/IP
Electromagnetic flowmeter
EN 20/12/202401/06/201413/06/2013Language:
English
Version:
20/12/2024
File size:
4.5 MB
File name:
BA01173DEN_0324-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 PROFINET Description of Device Parameters
Electromagnetic flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.2 MB
File name:
GP01042DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 Modbus RS485 Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
815 KB
File name:
GP01040DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 EtherNet/IP Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
1.2 MB
File name:
GP01041DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 HART Description of Device Parameters
Electromagnetic flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.6 MB
File name:
GP01038DEN_0115.pdf
-