The MPC2 level switch is a displacement type instrument for installation on a tank. It provides alarm contact output of max. 4 points while activating micro switches with magnet. The switching mechanism is designed to operate these contacts independent of one another. The instruments could therefore emit high and low level alarm alarms.
Ambient temperature: -10 to +60°C (14 to +140°F)
Accuracy: ±3mm (± 0.12")
Benefits
Spring type micro switch holders assuring proper operations unaffected by vibration of vessels
Multi-point control (4 points maximum) possible with a single product.
By installing smart level transmitters and other instruments throughout facilities, processors are providing better staff experiences, improving safety and optimizing operational efficiency.
Bonumose decided to enhance, automate and digitalize its tagatose manufacturing process with Endress+Hauser instrumentation to reach its company growth goals
Messer produces hydrogen in a steam reformer. The facility has a large number of protection and safety devices where pressure values play an important role.
MPC series level controllers are displacement type instruments for tank
installation. MPC provides 1to 4 control output contacts while
activating
microswitches with a magnet. The switching mechanism is designed to
operate these contacts independent of one another and performs pump
control by utilizing the independent operation of the contacts.
MPC series level controllers are displacement type instruments for tank installation. MPC provides 1to 4 control output contacts while activating microswitches with a magnet. The switching mechanism is designed to operate these contacts independent of one another and performs pump control by utilizing the independent operation of the contacts.
MPC series level switches are displacement type instruments for liquid tanks. MPC displays an alarm for water or oil tank levels and to control pumps andvalves by utilizing independent operation of the contacts.