The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Online Shop

Enter your personal login to access the Online Shop and place your order 24/7. Additionally, you can check your product prices and delivery times, or you may request a quote.

Online Shop

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Endress+Hauser introduces the Liquiline CA80 analyzer

A modern approach to process control and regulatory compliance

The Liquiline System CA80 is a new colorimetric analyzing system, designed for monitoring critical control points in water and resource reclamation facilities. The analyzer and sample preparation system defines a modern approach to process control and regulatory compliance, and will be extended as a platform across a range of measurement parameters.

Superior performance with Liquiline and Memosens Technology

The CA80 analyzer utilizes the Liquiline electronics platform, allowing for consistency across analytical measurements, while providing for fast commissioning and reliable, user-friendly operation. When needed to measure more than ammonium near the analyzer, the Liquiline electronics platform in the analyzer allows for the creation of a complete measuring system by connecting up to four analytical sensors with Memosens protocol, such as dissolved oxygen, total suspended solids, chlorine and pH.

Reduced cost of ownership and simplified maintenance

Costs for colorimetric analyzers are highly dependent on the volume of reagents consumed and the reagent lifetime. The CA80 is designed with precise, positive displacement dispensers for reagent dosing and cooling systems. This reduces consumption, with an extended reagent lifetime for up to six months. Integrated automatic cleaning and calibration ensure reliable work without manual intervention over extended periods of time. Easy, tool-free maintenance reduces costs while increasing uptime.

Regulatory compliance

The primary focus in water resource recovery facilities is to protect receiving waters. This is why there are strict compliance limits for that require proper ammonia processing and control. Aeration basin control based on ammonia load allows for proper nutrient removal, while reducing energy demands from excess blower operation.

Additional benefits

Three new sample preparation systems offer valuable benefits, such as:

  • High precision for all critical control points

  • Various filtering methods

  • Automatic backwash system to keep filters clean

  • Two channels of input reduces cost of measurement

  • Smart, energy-efficient cooling module

  • Peltier cooler that is controlled automatically by the analyzer's electronics, with no required maintenance

  • Reagents can last for up to 12 weeks

Get product details:

CA80AM for Ammonium

CA80PH for Phosphate

Let us know how we can help you!

Please fill out the form below to get assistance with a product, service or solution, or even send us your application questions! An Endress+Hauser representative will respond to your inquiry as soon as possible.

  • The CA80 allows for consistency for analytical measurements, with fast and reliable operations. ©Endress+Hauser
  • Liquiline System analyzers help plant managers keep costs under control. ©Endress+Hauser

Success stories


Endress+Hauser Inc.
2350 Endress Place Greenwood , IN 46143 United States
Tel.: 888-363-7377
Fax: 317-535-8498
Send email

Related offering


Related news

Online Tools