The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Online Shop

Enter your personal login to access the Online Shop and place your order 24/7. Additionally, you can check your product prices and delivery times, or you may request a quote.

Online Shop

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Liquiline multichannel transmitter now with EtherNet/IP™

Easily configured, monitored & diagnosed by Rockwell Automation PlantPAx™ Process Automation System

Endress+Hauser's Liquiline CM44 multiparameter transmitter with EtherNet/IP opens new possibilities for process improvement. Have critical process information delivered to your Rockwell Automation PlanPAx™ system in real time, improving your ability to manage performance, troubleshoot abnormal process conditions and minimize downtime. With easy integration, configuration and commissioning, you are just a few clicks and minutes away from getting started.

Benefits

  • Simple commissioning and integration - Now with EtherNet/IP™ connectivity for seamless integration with Rockwell Automation PlantPAx™ Process Automation System (Additional built-in connectivity to Ethernet, Profibus, Modbus, HART and 485 networks)

  • Quick and easy access to real-time information - Integrated web server allows operator to remotely view diagnostic data, perform configuration or access device parameters via any web browser

  • Easy sensor replacement – Memosens protocol sensors can be pre-calibrated and the sensor-specific data is stored in the sensor

  • Reduce maintenance and storage costs with modular and standardized components

  • Simplified maintenance - Hot Plug and Play concept allows you to easily swap or mix and match any combination of sensors. The CM44 transmitter recognizes the sensor and will begin operating immediately without the need to reboot the transmitter

  • The modular 4-wire transmitter accepts inputs down to the sensor level, including sensor condition and diagnostics and the ability to configure up to eight Memosens digital sensors via remote access

Thanks to standardized sensors with Memosens® technology, you can use just one controller for multiple parameters. The CM44 accepts inputs down to the sensor level and can configure up to eight Memosens digital sensors. You can now get remote access to nitrate, spectral absorption coefficient (SAC), pH, ORP, conductivity, dissolved oxygen, turbidity, free-chlorine and ion selective electrode sensors.

Click to download our brochure

One transmitter, many parameters

The modular four-wire transmitter is available as a single-channel unit and can be extended up to eight channels at any time. Easily swap, mix or match any combination of sensors – the CM44 recognizes the sensor and will begin operating immediately without rebooting the transmitter. Memosens sensors can be pre-calibrated and sensor-specific data is stored in the sensor.

Integrated web server

The Liquiline multichannel transmitter features an integrated web server that allows the operator to remotely view diagnostic data, perform configuration, or access device parameters via any web browser. Data can be securely accessed and maintenance functions can be performed via Endress+Hauser's FieldCare asset management system.

More about Memosens

Memosens is a digital communication protocol. Since introduction in 2004, it has become a de-facto standard in liquid analysis processes. Memosens products enhance process safety, efficiency, transparency and quality at all stages of the measurement cycle.

  • Safe digital data transmission

  • Easy-to-handle, inductive bayonet lock without corroding metal contacts

  • Sensor head stores measurement data and sensor information for predictive maintenance

  • Fast plug & play with pre-calibrated sensors

Let us know how we can help you!

Please fill out the form below to get assistance with a product, service or solution, or even send us your application questions! An Endress+Hauser representative will respond to your inquiry as soon as possible.

Success stories

Contact

Endress+Hauser Inc.
2350 Endress Place Greenwood , IN 46143 United States
Tel.: 888-363-7377
Fax: 317-535-8498
Send email www.us.endress.com

Related news

Online Tools