The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Online Shop

Enter your personal login to access the Online Shop and place your order 24/7. Additionally, you can check your product prices and delivery times, or you may request a quote.

Online Shop

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Introducing the Liquipoint FTW23

Point level switch for liquids in the food and beverage industry

Endress+Hauser releases the compact, cost-effective Liquipoint FTW23 capacitive point level switch for water-based liquids in the food and beverage industry. Designed for hygienic processes such as water, beer, fruit juices, milk, etc., and for use in storage tanks, mixing vessels and pipes, the FTW23 meets FDA requirements and is 3-A and EHEDG certified. Due to the FTW23’s compact design, installation is simple even in tight conditions where access is restricted.


  • Test the function of the switch output with a test magnet

  • No calibration or adjustment needed

  • Continuous self-monitoring

  • Designed for CIP and SIP cleanabilty up to IP69k

  • Individual adjustment to each medium not necessary

  • LED indication for on-site function check

  • Available now for purchase on E-direct!

A point level switch for tough applications


The Liquipoint FTW23 is built for basic food applications such as liquid media without build-up in the food and beverage industry and complements the Liquipoint FTW33 conductivity point level switch which is used in tough applications where build-up on the sensor is likely, and where a flush-mounted sensor is needed. The FTW23 and FTW33 complement the already available Liquiphant FTL31 and FTL33 product family of reliable point level switches for detection in liquids and pastes.

Hygienic design


All areas of the FTW23 that are in contact with the process are made of robust 316L stainless steel material with PEEK insulation, making it suitable for cleaning and sterilization in place (CIP/SIP). The FTW33 can operate within a process pressure range of -14.5 to 232 psi and a temperature range of -4 to 212° F. For cleaning and sterilization processes, it can withstand a temperature of 275° F for 1 hour.

Let us know how we can help you!

Please fill out the form below to get assistance with a product, service or solution, or even send us your application questions! An Endress+Hauser representative will respond to your inquiry as soon as possible.

Click here to enter the form
  • Liquipoint FTW23 point level switch for liquids ©Endress+Hauser
  • Liquipoint FTW23 point level switch for liquids ©Endress+Hauser

Success stories


Endress+Hauser Inc.
2350 Endress Place Greenwood , IN 46143 United States
Tel.: 888-363-7377
Fax: 317-535-8498
Send email

Related news

Online Tools