Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.
Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.
Warranty terms apply
The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.
Liquicap FMI21 is a simple and cost-effective rod probe for continuous level measurement for conductive liquids. High quality non-corrosive materials (carbon fibre, stainless steel) make it suitable even for aggressive liquids (e.g. acids and alkalis). Used in conjunction with the Fieldgate FXA320 (remote measured value interrogation using Internet technology), Liquicap is an ideal solution for Inventory Management Solutions.
The device is preconfigured from factory 0 to 100% to probe length ordered. It can be used as of a conductivity of 30μS/cm and the measurement is independent of the dc-value (dielectric constant) of the liquid. Suited for cistern measurements.
Process connection: Thread
Process pressure: Vacuum to 10bar (vacuum to 145psi)
Measuring range: Up to 2.5m (8ft)
Temperature: -40 to +100°C (-40 to +212°F)
International explosion protection certificates, overfill prevention WHG
Benefits
Safe and reliable function regardless of tank geometry
No calibration necessary (factory preconfiguration)
High quality, non-corrosive materials (carbon fibre, stainless steel) for use in aggressive liquids
No moving parts in tank
Cost-effective solution for continuous level measurement
Optimized storage by simply shortening the probe rods on site
Kemira, a global chemicals company, needs accurate monitoring of level and temperature for polymer manufacturing. They use instrumentation with Bluetooth for safe and easy access to process data.
Protolaunch uses Endress+Hauser flowmeters and level sensors at a rocket propulsion test facility in Buckinghamshire to demonstrate the performance of the propulsion systems and components.
Global crop protection and seed technology company Nufarm reduces measurement uncertainty to less than 1% with new-generation 80 GHz radar level sensors
Discover how FlexView FMA90 and Micropilot FMR20B deliver accurate non-contact level measurement, easy commissioning and remote access for water and wastewater applications
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex