Specs at a glance
Process temperature
-60...+400°C (-76...+752°F)
Process pressure / max. overpressure limit
Vacuum...160 bar (Vacuum...2320 psi)
Max. measurement distance
Standard: 20 m (65 ft) Planar antenna in stilling well: 38 m (125 ft)
Field of application
Micropilot FMR54 is prepared for the use in high temperature and high pressure applications and with the specially designed planar antenna it is particularly suited for stilling well applications. The FMR54 free space radar is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
Horn antenna or planar antenna which is particularly suited for stilling well applications.
Process connection: Flange
Temperature: -196 to +400°C (-76 to +752°F)
Pressure: -1 to +160bar (-14.5 to +2,320psi)
Maximum measuring range: 20m (66ft)
Accuracy: ±6mm
C-band: 6GHz
International explosion protection certificates, overfill prevention WHG, SIL, 5-point linearity protocol
Benefits
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability even in the presence of obstructions in the vessel due to new Multi-Echo Tracking evaluation
Reliable measurement even for changing product and process conditions
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test concept for SIL and WHG saves time and cost
Loading alternative products
Success stories
Safe and easy access to process data via Bluetooth
Kemira, a global chemicals company, needs accurate monitoring of level and temperature for polymer manufacturing. They use instrumentation with Bluetooth for safe and easy access to process data.
Read the full story
Driving accuracy in space propulsion
Protolaunch uses Endress+Hauser flowmeters and level sensors at a rocket propulsion test facility in Buckinghamshire to demonstrate the performance of the propulsion systems and components.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
Continuous non-contact level measurement for use in high-pressure and high-temperature applications, Horn or planar antenna
Specialities
Heartbeat Technology, SIL 2 according to IEC 61508, Bluetooth® commissioning, Operation and maintenance SmartBlue App, Safety and reliability with Multi-Echo Tracking, HistoROM, RFID TAG for easy identification
Supply / Communication
2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus) 4-wire (HART) Bluetooth® wireless technology and App (optional)
Ambient temperature
-50...+80 °C (-58...+176 °F)
Process temperature
-60...+400°C (-76...+752°F)
Process pressure / max. overpressure limit
Vacuum...160 bar (Vacuum...2320 psi)
Process connection
Flange: DN80...DN300, ASME 3"...12", JIS 10K, 20K
Max. measurement distance
Standard: 20 m (65 ft) Planar antenna in stilling well: 38 m (125 ft)
Communication
4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus Bluetooth® wireless technology
Certificates / Approvals
ATEX, FM, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC, EAC, UK Ex
Safety approvals
Overfill protection WHG SIL
Design approvals
EN 10204-3.1 NACE MR0175, MR0103 ASME B31.3 AD2000
Options
Display, Customized parameterization, Remote operation via SmartBlue App using Bluetooth®, PWIS free, Gastight feed through
Application limits
Maximum measuring range is dependent on the tank form and/or application Free space with nozzle: FMR51, FMR52, FMR53 Stilling well with ball valve: FMR51, FMR52 Hygiene requirements: FMR52, FMR53 316L or Alloy C non-resistant: FMR52, FMR53
Most downloaded
TI Micropilot FMR53, FMR54
English version - 03/2025
Free-space radar
EN
CS DE ES FR IT JA PL PT RO RU ZH
14/03/2025
24/07/2020
12/04/2018
01/09/2017
15/12/2016
Language:
English
Version:
14/03/2025
File size:
3.6 MB
File name:
TI01041FEN_1125-00.pdf
288 documents
TI Micropilot FMR53, FMR54
Free-space radar
EN
Czech German Spanish French Italian Japanese Polish Portuguese Romanian Russian Chinese
14/03/2025
24/07/2020
12/04/2018
01/09/2017
15/12/2016
Language:
English
Version:
14/03/2025
File size:
3.6 MB
File name:
TI01041FEN_1125-00.pdf
Micropilot FMR53, FMR54
FOUNDATION Fieldbus
Operating Instructions
Free space radar
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
12/04/2018
15/12/2016
16/07/2015
26/06/2013
Language:
English
Version:
12/04/2018
File size:
4.8 MB
File name:
BA01122FEN_0418.pdf
Micropilot FMR53, FMR54
PROFIBUS PA
Operating Instructions
Free space radar
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
12/04/2018
15/12/2016
01/12/2014
15/04/2013
Language:
English
Version:
12/04/2018
File size:
3.7 MB
File name:
BA01126FEN_0418.pdf
Micropilot FMR53, FMR54
HART
Operating Instructions
Free space radar
EN
Czech German Spanish French Italian Japanese Polish Portuguese Romanian Russian Chinese
12/04/2018
21/09/2017
15/12/2016
28/04/2016
01/12/2014
Language:
English
Version:
12/04/2018
File size:
4.3 MB
File name:
BA01050FEN_0718.pdf
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57
PROFIBUS PA
Description of Device Parameters
Free space radar
EN
German French
30/10/2014
15/04/2013
Language:
English
Version:
30/10/2014
File size:
3.9 MB
File name:
GP01018FEN_0214.pdf
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57
FOUNDATION Fieldbus
Description of Device Parameters
Free space radar
EN
German French
16/07/2015
01/07/2013
Language:
English
Version:
16/07/2015
File size:
2.8 MB
File name:
GP01017FEN_0215.pdf
Micropilot FMR5x
HART
Description of Device Parameters
Free space radar
EN
German French Japanese
28/04/2016
30/10/2014
15/04/2013
30/01/2013
14/12/2012
Language:
English
Version:
28/04/2016
File size:
2.5 MB
File name:
GP01014FEN_0516.pdf
Micropilot FMR53, FMR54
FOUNDATION Fieldbus
Free space radar
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/08/2022
12/04/2018
01/07/2013
Language:
English
Version:
01/08/2022
File size:
1.4 MB
File name:
KA01126FEN_0322-00.pdf
Micropilot FMR53, FMR54
PROFIBUS PA
Free space radar
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/08/2022
12/04/2018
12/02/2015
15/04/2013
Language:
English
Version:
01/08/2022
File size:
1.4 MB
File name:
KA01130FEN_0422-00.pdf
Micropilot FMR53, FMR54
HART
Free space radar
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Turkish Chinese
01/08/2022
12/04/2018
22/09/2017
12/02/2015
15/04/2013
Language:
English
Version:
01/08/2022
File size:
1.5 MB
File name:
KA01101FEN_0622-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Housing filter 316L, GT18, 1 set
Drawing number
Order code
19
71115174
Housing filter Brass/Ni GT19/20, 1 set
Drawing number
Order code
19
71115175
Set housing securing clamps
Drawing number
Order code
17
71115176
Drawing number
Order code
20
71110281
Drawing number
Order code
20
71383631
Cover GT18 316L, sight glass, HNBR
Drawing number
Order code
20
71110282
Cover GT18 316L, sight glass, FVMQ
Drawing number
Order code
20
71383666
Cover GT18 316L, terminal Ex d, HNBR
Drawing number
Order code
25
71110284
Cover GT18 316L, terminal Ex d, FVMQ
Drawing number
Order code
25
71383670
Cover GT18 316L, terminal Ex, HNBR
Drawing number
Order code
25
71110291
Cover GT18 316L, terminal Ex, FVMQ
Drawing number
Order code
25
71383668
Drawing number
Order code
20
71110293
Cover GT19 PBT, sight glass, EPDM
Drawing number
Order code
20
71110292
Cover GT19 PBT, Terminal Ex, EPDM
Drawing number
Order code
20
71110295
Cover GT20 Alu, sight glass, HNBR
Drawing number
Order code
20
71110297
Cover GT20 Alu, sight glass, FVMQ
Drawing number
Order code
20
71383675
Drawing number
Order code
20
71110299
Drawing number
Order code
20
71383674
Cover GT18 316L, Terminal, OVP, HNBR
Drawing number
Order code
25
71185516
Cover GT18 316L, Terminal, OVP, FVMQ
Drawing number
Order code
25
71383671
Cover GT19 PBT, Terminal, OVP, EPDM
Drawing number
Order code
25
71185518
Cover GT20 Alu, Terminal Ex, HNBR
Drawing number
Order code
25
71110301
Cover GT20 Alu, Terminal Ex, FVMQ
Drawing number
Order code
25
71383679
Cover GT20 Alu, Terminal Ex d, HNBR
Drawing number
Order code
25
71110302
Cover GT20 Alu, Terminal Ex d, FVMQ
Drawing number
Order code
25
71383680
Cover GT20 Alu, Terminal, OVP, HNBR
Drawing number
Order code
25
71185517
Cover GT20 Alu, Terminal, OVP, FVMQ
Drawing number
Order code
25
71383682
Sealing set GT18/GT19/GT20, EPDM, HNBR
Drawing number
Order code
65
71110303
Sealing set GT18/20, FVMQ
Drawing number
Order code
65
71384797
Plug M12, IP66/68 NEMA4X/6P, ProToF
Blind plug M20, Alu, Ex d
Drawing number
Order code
14
71679714
Blind plug M20, 316L, Ex d
Drawing number
Order code
14
71679712
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
Electronics Micropilot FMR5x
Drawing number
Order code
30
XPF0020-
I/O mod.Level,2-wr.4-20mA,HART,Ex,LP,V2
Drawing number
Order code
34
71187812
I/O module 2-wire, 4-20mA, HART, Ex, V2
Drawing number
Order code
34
71108594
I/O module, 2-wr.,4-20mA,HART,PFS,Ex,V1
Drawing number
Order code
34
71108599
I/O mod. Level, 2-wr.2x4-20mA,HART,Ex,V2
Drawing number
Order code
34
71207474
I/O mod. Level,4-wr.DC,4-20mA,HART,Ex,V2
Drawing number
Order code
34
71207473
I/O mod. Level,4-wr.AC,4-20mA,HART,Ex,V2
Drawing number
Order code
34
71207475
I/O module, 2-wire, PA/FF, PFS, Ex, V2
Drawing number
Order code
34
71164940
Terminal set 4-wire, I/O module
Drawing number
Order code
37
71110279
Terminal set 2-wire, I/O module
Drawing number
Order code
37
71110280
Display module, SD02, push buttons
Drawing number
Order code
40
XPD0024-
Display module, SD03, Touch Control
Drawing number
Order code
40
XPD0025-
Spare parts set - retrofit kit FHX50
Transmitter electronics FHX50
Horn FMR54, DN80/3", 316L
Drawing number
Order code
55
71187625
Horn FMR54, DN80/3", 316L, 3.1
Drawing number
Order code
55
71187639
Horn FMR54, DN80/3", 316L, 3.1+ PMI test
Drawing number
Order code
55
71273165
Horn FMR54, DN100/4", 316L
Drawing number
Order code
55
71187628
Horn FMR54, DN100/4", 316L, 3.1
Drawing number
Order code
55
71187641
Horn FMR54, DN100/4", 316L, 3.1+PMI test
Drawing number
Order code
55
71273164
Horn FMR54, DN150/6", 316L
Drawing number
Order code
55
71187631
Horn FMR54, DN150/6", 316L, 3.1
Drawing number
Order code
55
71187643
Horn FMR54, DN150/6",316L, 3.1+ PMI test
Drawing number
Order code
55
71273168
Horn FMR54, DN200/8", 316L
Drawing number
Order code
55
71187633
Horn FMR54, DN200/8", 316L, 3.1
Drawing number
Order code
55
71187648
Horn FMR54, DN200/8",316L, 3.1+ PMI test
Drawing number
Order code
55
71273171
Horn FMR54, DN250/10", 316L
Drawing number
Order code
55
71187636
Horn FMR54, DN250/10", 316L, 3.1
Drawing number
Order code
55
71187650
Horn FMR54, DN250/10",316L, 3.1+PMI test
Drawing number
Order code
55
71273173
Overvoltage protection (OVP10),1-Channel
Overvoltage protection (OVP20),2-Channel
Weather prot. cover GT18/GT19/GT20, 316L
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all