Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Liquiphant FTL31 - Vibronic point level detection

Vibronic
Point level detection
Liquiphant FTL31

Point level switch for liquids in compact design with stainless steel housing

FTL31
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
This product is stocked in various preconfigured variants that usually ship within just 2 working days.
Some variants in stock
5-year warranty

Engineered for Confidence

Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.

Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.

Warranty terms apply

The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.

Specs at a glance

  • Process temperature

    -40 °C ... 150 °C
    (-40 °F ... 302 °F)

  • Process pressure / max. overpressure limit

    Vacuum ... 40 bar
    (Vacuum ... 580 psi)

  • Min. density of medium

    >0,7g/cm³
    (>0,5g/cm³ optional)

Field of application

Liquiphant FTL31 is a point level switch for liquids. The FTL31 is designed for industrial applications in all industries, mainly the machinery industry. The Liquiphant is used for overfill protection or pump dry-run protection in cleaning systems. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
-Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
- IO-Link connectivity

Point level switch in compact design with stainless steel housing.

  • Process connections: Threads

  • Temperature: -40 to +150°C (-40 to +302°F)

  • Pressure: -1 to +40bar (-14.5 to 580psi)

  • Surface roughness: 3.2µm

  • Overfill protection and leakage detection WHG, marine approvals, final inspection report

Benefits

  • Designed according to highest requirements to quality and environmental sustainability. The self-monitoring Liquiphant offers safe switching also in case of power supply loss.

  • Independent of changing media properties an accurate switching point is offered. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools

  • A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles

  • No calibration is required, no specific know-how or tools (e.g. software) necessary

  • Robust design made of stainless steel (316L) assures highest durability

  • A modular design offers different process temperatures and the widest variety of process connections and accessories in the market to fit every application

  • No mechanically moved parts, free of maintenance

Videos

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Please Wait (spinning wheel) Loading alternative products
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable