Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Next Level Instrumentation

The new Micropilot radar level products are built for safety, precision and efficiency

Publication date: 03/26/2014

Covering a wide range of applications

Micropilot radar level products ©Endress+Hauser

The new Micropilot FMR5x family of radar level instruments offers everything to guarantee safe and precise measurements of liquids and bulk solids in the chemical, oil & gas, life science, foods and primaries industries, from the standard product for basic applications to high-performance versions to be used in challenging conditions involving high pressure or high temperature.

Intelligent instrumentation keeps you informed

The Micropilot FMR5x was developed according to IEC 61508 and can be used in homogeneous redundancy up to SIL3. For example, the radar level device uses continuous self-monitoring to check its own functionality. If an error occurs, the instrument changes to the safety-oriented output. The recurring check (proof test) can be easily started by an optionally connected engineering tool or directly from the control room.

Integrated data management simplifies maintenance

Another advantage of the new radar instrument is the HistoROM data management concept. Apart from the continuous backup of all relevant data, it enables customers to exchange main electronics in a fast and easy manner without any additional tools.

Eliminate fluctuating readings with Multi-Echo Tracking

With Micropilot, Endress+Hauser has developed an even more intelligent and reliable signal analysis of the echo signal curve – Multi-Echo Tracking. All of the echo signals are marked and tracked, not only the level signal. Thanks to the new analysis, the level signal is also acquired if it is partly covered by baffles like heating coils or agitators in the tank. This guarantees safe and precise measurements at any time.

Downloads

    Next Level Instrumentation

    The new standard in Free Space Radar - the Micropilot family

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.