This transmitter belongs to the new Deltabar generation. The device is robust and can be remotely controlled via SmartBlue App using a secure Bluetooth connection. It allows condition based maintenance to increase plant availability. The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device. Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. plugged impulse lines.
Pressure measuring ranges up to 250 bar (3750 psi) (gauge/absolute) and 40 bar (600psi) (dp)
Static pressure up to 420bar (6300psi)
Accuracy: up to +/- 0.035%
Benefits
With Heartbeat Technology you are able to verify the health of the device while the process is running. This increases plant availability.
Simple indication of device status - display changes from green to red when diagnostic messages occur
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
Control the device wireless in hard to reach process areas with the SmartBlue App
Discover how FlexView FMA90 and Micropilot FMR20B deliver accurate non-contact level measurement, easy commissioning and remote access for water and wastewater applications
Read how Hölscher Wasserbau extracts, treats and reintroduces groundwater sustainably during the construction of the A-Nord high-voltage DC power line, while adhering to environmental regulations.
Thanks to the inline measuring device Proline Teqwave MW 500, several areas of sludge management at the Bändlegrund wastewater treatment plant in Weil am Rhein (Germany) could be optimized.
Differential pressure transmitter which detects process anomalies like plugged impulse lines. Intuitive and clear wizards for commissioning, proof tests and verification.
Supply voltage
Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC
Reference Accuracy
Standard: up to 0.05 % Platinum: up to 0.035 %
Long term stability
0.025 % of URL/ year 0.05 % of URL/ 5 years 0.10 % of URL/ 10 years
Process temperature
-40°C...+110°C (-40°F...+230°F)
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Measuring cell
10 mbar...250 bar (0.15 psi...3750 psi)
Smallest calibratable span
0.25 mbar (0.00375 psi)
Vacuum resistance
25 mbar (0.0375 psi)
Max. Turn down
100:1
Max. overpressure limit
630 bar (9,450 psi)
Process connection
NPT1/4-18 RC1/4"
Material process membrane
316L, AlloyC, Tantal, Monel, Gold
Material gasket
PTFE, FKM, EPDM, FFKM
Fill fluid
Silicone oil, Inert oil
Material housing
Aluminium, 316L
Communication
4...20 mA HART PROFIBUS PA PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Safety approvals
SIL
Design approvals
EN10204-3.1, NACE MR0103, NACE MR0175
Drinking water approvals
NSF, KTW
Specialities
Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM
Measuring principle
Differential pressure
Characteristic / Application
Differential pressure transmitter which detects process anomalies like plugged impulse lines. Intuitive and clear wizards for commissioning, proof tests and verification.
Specialities
Heartbeat Technology, Bluetooth® Operation and maintenance with SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities HistoROM
Supply / Communication
Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC
Accuracy
Standard: up to 0.05 % Platinum: up to 0.035 %
Long term stability
0.025 % of URL/ year 0.05 % of URL/ 5 years 0.10 % of URL/ 10 years
Ambient temperature
-54°C...+85°C (-65°F...+185°F)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Process pressure / max. overpressure limit
420 bar (6300 psi)
Pressure measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel, Gold
Process connection
NPT1/4-18, RC1/4"
Max. measurement distance
400 m (1,312 ft) H2O
Communication
4...20 mA HART PROFIBUS PA PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Safety approvals
SIL
Design approvals
EN 10204-3.1, NACE MR0175, NACE MR0103
Drinking water approvals
NSF, KTW
Options
Touch control display
Application limits
None
Measuring principle
Differential pressure
Product headline
Differential pressure transmitter which detects process anomalies like plugged impulse lines, Intuitive and clear wizards for commissioning, proof tests and verification
Sensor features
Fill fluid: Silicone oil, Inert oil
Transmitter features
LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM
Wetted materials
316L, AlloyC, Tantal, Monel, Gold
Measured variables
Differential pressure
Max. measurement error
Standard: up to 0.05 % Platinum: up to 0.035 %
Measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Max. process pressure
420 bar (6300 psi)
Ambient temperature range
-40°C...+85°C (-40°F...+185°F)
Transmitter housing material
Aluminium, 316L
Display/Operation
4-line backlit display with touch control (operation from outside) Bluetooth® Operation and maintenance SmartBlue App, Configuration via local display and operating tools possible
Outputs
4...20 mA HART
Digital communication
HART
Hazardous area approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Functional safety
SIL
Metrological approvals and certificates
Heartbeat Technology
Pressure approvals and certificates
CRN
Material certificates
EN10204-3.1, NACE MR0175, NACE MR0103
Measuring principle
Differential pressure
Product headline
Differential pressure transmitter which detects process anomalies like plugged impulse lines, Intuitive and clear wizards for commissioning, proof tests and verification
Sensor features
Fill fluid: Silicone oil, Inert oil
Transmitter features
LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM
Wetted materials
316L, AlloyC, Tantal, Monel, Gold
Measured variables
Differential pressure
Max. measurement error
Standard: up to 0.05 % Platinum: up to 0.035 %
Measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Max. process pressure
420 bar (6300 psi)
Ambient temperature range
-40°C...+85°C (-40°F...+185°F)
Transmitter housing material
Aluminium, 316L
Display/Operation
4-line backlit display with touch control (operation from outside) Bluetooth® Operation and maintenance SmartBlue App, Configuration via local display and operating tools possible
Outputs
4...20 mA HART
Digital communication
HART
Hazardous area approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Functional safety
SIL
Metrological approvals and certificates
Heartbeat Technology
Pressure approvals and certificates
CRN
Material certificates
EN10204-3.1, NACE MR0175, NACE MR0103
Measuring principle
Differential pressure
Product headline
Differential pressure transmitter which detects process anomalies like plugged impulse lines, Intuitive and clear wizards for commissioning, proof tests and verification
Sensor features
Fill fluid: Silicone oil, Inert oil
Transmitter features
LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM
Wetted materials
316L, AlloyC, Tantal, Monel, Gold
Measured variables
Differential pressure
Max. measurement error
Standard: up to 0.05 % Platinum: up to 0.035 %
Measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Max. process pressure
420 bar (6300 psi)
Ambient temperature range
-40°C...+85°C (-40°F...+185°F)
Transmitter housing material
Aluminium, 316L
Display/Operation
4-line backlit display with touch control (operation from outside) Bluetooth® Operation and maintenance SmartBlue App, Configuration via local display and operating tools possible