Reduce maintenance costs while ensuring intrinsic safety
Overfill protection in a Propylene Oxide (PO) chemical storage tank
A Midwest chemical plant serving the automotive and OEM market needed to replace an aging carbon steel horizontal cylinder bulk storage tank with a new stainless steel vertical cylinder bulk storage tank. The customer needed a solution from someone they trusted and that was experienced in dealing with safety. The customer selected Endress+Hauser based on a combination of past experiences, reduced equipment maintenance and price.
Your benefits
-
Ensured explosion proof and intrinsically safe installation
-
Reduced maintenance costs
-
Ensured overfill protection
Customer challenge
The customer wanted to replace the existing capacitance device with radar. To prevent overfilling of the tank, Endress+Hauser recommended a tuning fork point level device also be installed. The customer needed to be able to test the instrument functionality without removing it from the tank.
Our solution
We installed a high level switch – Liquiphant FTL51 – to ensure overfill prevention in the customer’s propylene oxide (PO) storage tank. The Liquiphant was installed with an FEL57 electronic module and a Nivotester FTL325P to provide an intrinsically safe installation. The Liquiphant and Nivotester combination, which features a push-button to test the functionality, is SIL2 or SIL3 (with homogenous redundancy) capable in accordance to IEC 61508/IEC 61511 and ISA 84.0196 standards.