Since many years, the Laichingen WWTP proves that a fourth treatment stage can reliably remove micropollutants up to 80%. Discover the measures behind achieving this level of removal efficiency.
Fast, non‑invasive temperature measurement without removing insulation for calibration: iTHERM SurfaceLine TM611 cuts downtime, improves safety and delivers accurate results even in hazardous areas.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Pioneering carbon capture at sea: Learn more about Carbon Ridge's onboard carbon capture system and how reliable instrumentation ensures process safety under harsh conditions.
Discover how Ciments Calcia is transforming its French sites with low‑carbon innovation, next‑gen clinker production, and high‑performance gas analysis systems delivered with speed and reliability.
See how custom barstock thermowells improve chemical reactor safety—delivering reliable temperature measurement and longer service life in harsh nitric acid and ammonium nitrate applications.