The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Since many years, the Laichingen WWTP proves that a fourth treatment stage can reliably remove micropollutants up to 80%. Discover the measures behind achieving this level of removal efficiency.
Fast, non‑invasive temperature measurement without removing insulation for calibration: iTHERM SurfaceLine TM611 cuts downtime, improves safety and delivers accurate results even in hazardous areas.