Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Single-use technology in bioprocessing: Coriolis flowmeters

Main advantages of Endress+Hauser's Proline Promass U 500 single-use Coriolis flowmeter in bioprocessing include sterility and reliable process conditions

Publication date 08/06/2026

Plug and measure

Read the eBrochure

By Bethany Silva, Life Sciences Industry Marketing Manager at Endress+Hauser

Bioprocessing single-use assemblies are changing how pharmaceutical manufacturers scale biologics, cell and gene therapies, medications and other advanced therapeutics. As production demands rise, facilities need flexible systems that protect sterility, support faster changeovers and maintain reliable process conditions. That makes accurate flow measurement critical.

Endress+Hauser's Proline Promass U 500 Coriolis flowmeter combines sterile design, Coriolis performance and built-in verification to help manufacturers control flow with confidence.

These assemblies are now common in harvesting operations, filtration skids and dilution skids, with continued growth driven by higher production volumes and more diverse therapeutic pipelines.

Speak with an Endress+Hauser expert

Why does sterile flow measurement matter in biopharma?

Flow measurement helps process engineers keep production conditions within target ranges. In upstream processes such as media preparation, buffer preparation, cell culture and bioreactor operations, accurate flow data supports the conditions needed for product development. In downstream processes, including filtration, chromatography, concentration and final product transfer, precise measurement helps maintain purification efficiency and batch consistency.

Even small measurement errors can affect buffer ratios, reduce yields, create process inefficiencies or introduce batch-to-batch variability. Reliable flow data helps protect product quality, supports documentation and gives quality teams evidence that the process performed as expected.

Challenges in scaling bioprocessing single-use assemblies

As production volumes increase and facilities support more product types, the challenge is maintaining consistent process conditions without compromising sterility. Many bioprocessing single-use assemblies use components sterilized through chemical cleaning or gamma irradiation, so material selection is critical because not all materials respond to irradiation the same way.

Measurement devices must therefore support sterile operation, meet cGMP expectations and ASME standards, and deliver the accuracy needed for process control. Meeting those requirements at scale can be challenging, especially when facilities shift between products, batch sizes or production schedules.

What is the Proline Promass U 500?

Endress+Hauser's Proline Promass U 500 Coriolis flowmeter was developed for bioprocessing single-use assemblies. It combines a reusable base unit with a disposable sensor assembly, allowing manufacturers to protect sterile process conditions while using Coriolis measurement technology.

Because the process-contact components can be replaced between production runs, the disposable sensor assembly helps reduce cross-contamination risk and limits the cleaning and validation effort associated with traditional reusable systems.

A single base unit can support multiple disposable sensor sizes, giving process teams more flexibility when adjusting to different applications, batch sizes and production requirements.

The design also supports faster tube replacement, helping facilities return to production quickly while limiting unnecessary intervention in cleanroom and sterile environments.

Are Coriolis flowmeters accurate in a single-use format?

Proline Promass U 500 uses Coriolis measurement technology to provide mass flow, density and temperature from one device. This gives process teams better visibility into changing process conditions and can reduce the need for additional instrumentation.

With mass flow accuracy up to ±0.5%, the Endress+Hauser Coriolis flowmeter helps manufacturers maintain confidence in critical biopharmaceutical applications. Stainless steel measuring tubes provide the stability and durability needed for demanding sterile processes, allowing manufacturers to benefit from single-use processing without sacrificing Coriolis measurement performance.

How does Proline Promass U 500 help improve productivity?

Contamination prevention is a major advantage of single-use technology, but productivity gains are just as important. Traditional reusable systems require cleaning, validation and inspection between batches. Reducing those steps helps manufacturers protect sterility while accelerating batch changeovers.

Flexible equipment platforms are increasingly valuable as facilities balance biologics production, specialty therapies and changing market demand. Equipment that supports multiple batch sizes without extensive reconfiguration helps process teams adapt without adding unnecessary complexity.

By simplifying cleaning, verification and setup, single-use systems can reduce downtime, shorten turnaround times and increase available production capacity. For high-demand therapies, those gains help facilities use existing assets more effectively while maintaining process control.

How does remote verification support measurement confidence?

Heartbeat Technology is a key differentiator for Proline Promass U 500. In single-use applications, process-contact components are replaced regularly, so calibration confidence and traceability matter. Heartbeat Technology helps by automatically verifying factory calibration, recognizing the installed flow range and confirming calibration validity after installation.

This simplifies commissioning while supporting documentation and compliance requirements. It also extends field calibration cycles, helping limit maintenance effort and unnecessary process intervention in sterile applications.

Supporting the future of biopharmaceutical manufacturing

The strongest opportunities for Proline Promass U 500 remain in life sciences applications where batch flexibility, sterility and accuracy are critical. Additional use cases are emerging in laboratory environments, specialty chemical processes, biologics development and precursor manufacturing. In each case, manufacturers need reliable flow measurement that supports flexible production without increasing contamination risk.

As bioprocessing single-use assemblies expand, sterile flow measurement is becoming more important to process reliability and quality assurance. Proline Promass U 500 brings together single-use compatibility, Coriolis measurement, cGMP compatibility, ASME compliance and Heartbeat Technology verification in one platform.

For facilities producing biologics, cell and gene therapies, medications and more, Proline Promass U 500 helps solve a central bioprocessing challenge: maintaining sterile, flexible production while delivering the accurate measurement needed to protect quality, document performance and keep operations running efficiently.

To learn more about the Proline Promass U 500 single-use Coriolis flowmeter and to speak to an Endress+Hauser expert, click here.

Read more about similar topics:

Microphone with coffee cup ©Endress+Hauser

Press list

Stay up to date by subscribing to the Endress+Hauser press list.
Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *
Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.