Lean Selection
Handle your core processes easily
Core processes are the foundation of your production. To achieve your goals, process control must be reliable and operate within given parameters Self-monitoring instruments are crucial for detecting interruptions or deviations to ensure a timely and proper response. Trust in your devices is thus essential. After all, you cannot afford to check them around-the-clock. In an ideal environment, you install the instruments and not worry about them anymore.
Standard products Reliable Robust Low-maintenance
Thanks to our in-depth industry and process knowledge, we understand the challenges you face and how to develop robust and reliable products. Regardless of the industry they are used in, our products comply with national and international regulations when it comes to hazardous areas, functional safety and hygiene, among other aspects.
Technologies you can trust
Endress+Hauser has developed multiple technologies that help you gain more trust in your instruments and lower the maintenance effort. Thanks to comprehensive diagnostic and self-monitoring capabilities, our devices can track their own functional integrity, indicate malfunctions when they occur and provide guidance on corrective actions. We offer an abundance of measurement principles suited for any process environment to reduce or neutralize the impact of process conditions on the measurement.
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
New
Compare
Accuracy
Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C (-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
Max. measurement distance
30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C (-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
Max. measurement distance
30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
Process temperature
-40 °C...+150 °C (-40 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...64 bar (Vacuum...928 psi)
Min. density of medium
0.5 g/cm³ (25.0 lb/ft3) (0.4 g/cm³ (31.2 lb/ft3) optional)
Accuracy
Standard 0.1% Platinum 0.075%
Process temperature
-40°C...+130°C (-40°F...+266°F) -20°C...+200°C (-4°F...+392°F)
Pressure measuring range
400 mbar...100 bar (6 psi...1450 psi)
Material process membrane
316L
Measuring cell
400 mbar...100 bar (6 psi...1450 psi)
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C (-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar (-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK PTFE 316L (for threaded connections)
Process temperature
0 to 80°C (32 to 176°F)
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Accuracy
Rod probe: +/- 2 mm (0.08 in) Rope probe: +/- 2 mm (0.08 in)
Process temperature
-20...+80 °C (-4...+176 °F)
Process pressure / max. overpressure limit
Vacuum...6 bar, (Vacuum...87 psi)
Max. measurement distance
Rod: 4 m (13 ft) Min DK>1.6 Rope: 12 m (40 ft) Min DK>1.6
Main wetted parts
Rod probe: 316L, PPS, Viton Rope probe: 316, PPS, Viton
Accuracy
Rope probe: +/- 2 mm (0.08 in)
Process temperature
–40...+120 °C (–40...+248 °F)
Process pressure / max. overpressure limit
Vacuum...16 bar (Vacuum...232 psi)
Max. measurement distance
Rope: 12 m (40 ft) Min DK >1.4
Main wetted parts
Rope probe: 304, 316, 316Ti, 316L, PEEK, PPS, PA
Accuracy
±2 mm (0.08 in)
Process temperature
-20°C...+60°C (-4°F…+140°F)
Max. measurement distance
30 m (98 ft)
Main wetted parts
Housing: plastic PBT/ PC
Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Measuring range
10 mbar...40 bar (0.15 psi...600 psi)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Medium temperature range
-40°C...+110°C (-40°F...+230°F)
Pressure measuring range
10 mbar.... 40 bar (0.15 psi... 600 psi)
Main wetted parts
316L, AlloyC
Material process membrane
316L, AlloyC, Gold
Wetted materials
316L, Alloy
Measuring cell
10 mbar.... 40 bar (0.15 psi... 600 psi)
Related content
News, events and more...
Products
4-wire process transmitter with control unit as DIN rail device with up to two universal sensor inputs and optional SIL approval
Products
Reliable non-contact level measurement in IIoT applications
Products
HART® temperature field transmitter with one universal sensor input suitable for use in hazardous areas and with Bluetooth® communication
Products
Smart transmitter with ceramic membrane for highly accurate measurement of liquids and gases
Products
Flowmeter for basic process applications with easy-to-use operation concept
/
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all