Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Promass F has a long-standing reputation as a highly accurate sensor. Immune to fluctuating and harsh environments, it is suited for the broadest range of applications. With its compact transmitter Promass F 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for liquids and gases under varying, demanding process conditions.
Device properties
Mass flow: measurement error ±0.05 % (PremiumCal)
Medium temperature: -196 to 350 °C (-320 to 662 °F)
Nominal diameter: DN 8 to 250 (³⁄₈ to 10")
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Highest process safety – immune to fluctuating and harsh environments
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
City of Warren, MI, finds repeatable and accurate solution for its Waste Activated Sludge (WAS) application with Endress+Hauser's Promag W unrestricted mounting 0xDN electromagnetic flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
White Paper – Measurement challenges caused by process fluids that contain entrained gas on Coriolis flow technology: How to best overcome these challenges with Endress+Hauser Promass flowmeters.
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Max. process pressure
PN 100, Class 600, 63K
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
Standard: 1.4301 (304) Option: 1.4404 (316/316L)
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Max. process pressure
PN 100, Class 600, 63K
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
Standard: 1.4301 (304) Option: 1.4404 (316/316L)
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Max. process pressure
PN 100, Class 600, 63K
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
Standard: 1.4301 (304) Option: 1.4404 (316/316L)
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product Headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Max. process pressure
PN 100, Class 600, 63K
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
Standard: 1.4301 (304) Option: 1.4404 (316/316L)
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Measuring principle
Coriolis
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Max. process pressure
PN 100, Class 600, 63K
Medium temperature range
Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
Standard: 1.4301 (304) Option: 1.4404 (316/316L)
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)