The patented four-tube Promass X provides premium accuracy (0.05 %) for highest capacity and offers an outstanding performance in on- and offshore applications in the oil and gas industry. With its compact transmitter Promass X 300 offers a high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
For highest flow rates and outstanding performance in on/offshore applications in the oil and gas industry
Device properties
Nominal diameter: DN 300 to 400 (12 to 16")
Four-tube system with low pressure drop
Complete exterior design made of 1.4435 (316L)
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Increased profit – single installation point providing premium accuracy for large quantities
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Highest capacity four-tube flowmeter with a compact, easily accessible transmitter. For highest flow rates and outstanding performance in on/offshore oil and gas applications.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four-tube system with low pressure drop. Complete exterior design made of 1.4435 (316L).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
Max. process pressure
PN 100, Class 600
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
1.4404 (316L), highest corrosion resistance
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L
Degree of protection
IP66/67, type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available"
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons), LPG, cryogenic MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Measuring principle
Coriolis
Product headline
Highest capacity four-tube flowmeter with a compact, easily accessible transmitter. For highest flow rates and outstanding performance in on/offshore oil and gas applications.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four-tube system with low pressure drop. Complete exterior design made of 1.4435 (316L).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
Max. process pressure
PN 100, Class 600
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
1.4404 (316L), highest corrosion resistance
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L
Degree of protection
IP66/67, type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons), LPG, cryogenic MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Measuring principle
Coriolis
Product headline
Highest capacity four-tube flowmeter with a compact, easily accessible transmitter. For highest flow rates and outstanding performance in on/offshore oil and gas applications.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four-tube system with low pressure drop. Complete exterior design made of 1.4435 (316L).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os.
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
Max. process pressure
PN 100, Class 600
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
1.4404 (316L), highest corrosion resistance
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L
Degree of protection
IP66/67, type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available"
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons), LPG, cryogenic MI-002, PTB
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)