- F
- L
- E
- X
Proline Prowirl R 200 with a reduced line size for measurements in the low flow range

- F
- L
- E
- X
Prowirl R 200 with mounted pressure measuring unit for gases and liquids (can be rotated through 360 °)

- F
- L
- E
- X
Prowirl R 200 with mounted pressure measuring unit for steam (can be rotated through 360 °)
Specs at a glance
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4404/F316/F316L
Process connection: 1.4404/F316/F316L
Field of application
Prowirl R was designed for low flows and is thus the particularly dependable solution for energy management. Additionally its calibration option PremiumCal guarantees excellent measuring accuracy for maximum plant availability. With genuine loop-powered technology, Prowirl R 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.
Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)
Dedicated to applications with very low or reduced flow.
Device properties
Integrated diameter reduction by 1 or 2 line sizes
Nominal diameter (mating pipe) up to DN 250 (10")
Flexible positioning of pressure cell
Display module with data transfer function
Robust dual-compartment housing
Plant safety: worldwide approvals (SIL, Haz. area)
Benefits
Easy energy management – integrated temperature and pressure measurement for steam and gases
Cost and time savings – no pipework modifications needed for line size reduction
Same accuracy down to Re 10 000 – most linear Vortex meter body
Long-term stability – robust drift-free capacitive sensor
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videos
-
Unboxing and commissioning of Proline Prowirl 200 vortex flowmeter with integrated temperature and pressure measurement
-
The Vortex Flow Measuring Principle
-
HistoROM data storage concept
-
This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.
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
Measuring principle
Vortex
-
Product headline
Flowmeter with best-in-class accuracy despite pipe reduction.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Dedicated to applications with very low flow or reduced flow. -
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10").
-
Transmitter features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10"). Flexible positioning of pressure cell. -
Nominal diameter range
DN 25 to 250 (1 to 10")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4404/F316/F316L
Process connection: 1.4404/F316/F316L -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-tick, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Measuring principle
Vortex
-
Product headline
Flowmeter with best-in-class accuracy despite pipe reduction.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Dedicated to applications with very low flow or reduced flow. -
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10").
-
Transmitter features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10"). Flexible positioning of pressure cell. -
Nominal diameter range
DN 25 to 250 (1 to 10")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4404/F316/F316L
Process connection: 1.4404/F316/F316L -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-tick, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Measuring principle
Vortex
-
Product headline
Flowmeter with best-in-class accuracy despite pipe reduction.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Dedicated to applications with very low flow or reduced flow. -
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10").
-
Transmitter features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10"). Flexible positioning of pressure cell. -
Nominal diameter range
DN 25 to 250 (1 to 10")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4404/F316/F316L
Process connection: 1.4404/F316/F316L -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-tick, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Configure to download the CAD drawings of this product