Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of ultrasonic flowmeter Proline Prosonic Flow 92F for the chemical & petrochemical industry

Proline Prosonic Flow 92F
ultrasonic flowmeter

Highly accurate, loop-powered flowmeter with innovative parallel path design for minimum inlet runs

92F
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Ultrasonic flow

  • Product headline

    Higly accurate, loop-powered flowmeter with innovative parallel path design for minimum inlet runs.
    Inline device for homogeneous conductive and non-conductive liquids in the chemical and petrochemical industry.

  • Sensor features

    Safe design for process industries – international hazardous area approvals. No additional pressure loss – full-bore design. Process transparency – diagnostic capability.
    Full compliance according to NACE MR0175 and MR010. Nominal diameter: DN 25 to 300 (1 to 12"). Medium temperature: –40 to 200 °C (–40 to 392 °F).

  • Transmitter features

    Easy installation and reduced installation costs – loop-powered transmitter. Fully industry compliant – IEC/ATEX/FM/CSA/JPN/NEPSI. Automatic recovery of data for servicing.
    Device as compact or remote version. 2-line backlit display with push buttons. HART, PROFIBUS PA, FOUNDATION Fieldbus.

  • Nominal diameter range

    2 path version: DN80 to 300 (3 to12")
    3 path version: DN25 to 50 (1 to 2")
    4 path version: DN 80 to 300 (3 to 12")

  • Wetted materials

    Sensor:
    A351-CF3M (DN25 to 100)
    1.4404/TP316/TP316L or A106 GrB (DN150 to 300)
    Transducer: 1.4404/316/316L
    Flanges : 1.4404/316/316L or A105/1.0432

  • Measured variables

    Volume flow, calculated mass flow, sound velocity, flow velocity, signal strength

  • Max. measurement error

    Volume flow (standard):
    - ±0.5 % o.r. for 0.5 to 10 m/s (1.6 to 33 ft/s)
    Volume flow (option):
    - ±0.3 % o.r. for 0.5 to 10 m/s (1.6 to 33 ft/s)

  • Measuring range

    0.5 to 10 m/s (1.6 to 33 ft/s)

  • Max. process pressure

    PN 40 / ASME Cl. 300 / JIS 20K

  • Medium temperature range

    -40 to +150 °C (-40 to +302 °F)
    -40 to +200 °C (-40 to +392 °F) optional

  • Ambient temperature range

    -40 to +60 °C (-40 to +140 °F) compact
    -40 to +80 °C (-40 to +176 °F) remote sensor
    -40 to +60 °C (-40 to +140 °F) remote transmitter

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP67, type 4X enclosure
    IP68 type 6P enclosure (option for remote)

  • Display/Operation

    2 lines backlit display with 3 push buttons

  • Outputs

    1x 4-20 mA HART
    1x Pulse/frequency/switch output (passive)

  • Inputs

    N/A

  • Digital communication

    HART, Profibus PA, FOUNDATION Fieldbus

  • Power supply

    2 wire loop powered

  • Hazardous area approvals

    ATEX,FM, CSA, JPNm UK Ex

  • Other approvals and certificates

    3.1 material (wetted parts), calibration performed on accredited
    calibration facilities (acc. to ISO/IEC 17025), CRN, AD2000
    PED, EAC marking

  • Product safety

    EAC marking

  • Metrological approvals and certificates

    calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    CRN, PED, AD2000

  • Material certificates

    3.1 material (wetted parts)