Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Vortex flowmeter Proline Prowirl  F 200 / 7F2C for utilities

Proline Prowirl F 200
vortex flowmeter

Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy

7F2C
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Vortex

  • Product headline

    Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
    Easy energy management – integrated temperature and pressure measurement for steam and gases.
    Suitable for a wide range of applications; optimized for steam applications.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 300 (½ to 12")

  • Wetted materials

    Measuring tube: 1.4408 (CF3M); CX2MW similar to Alloy C22, 2.4602
    DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
    Process connection: 1.4404/F316/F316L); 2.4602

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Current Input 4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC

  • Product safety

    CE, C-TICK, EAC, UK Ex

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    ABS, LR, BV, DNV

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

  • Measuring principle

    Vortex

  • Product headline

    Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
    Easy energy management – integrated temperature and pressure measurement for steam and gases.
    Suitable for a wide range of applications; optimized for steam applications.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 300 (½ to 12")

  • Wetted materials

    Measuring tube: 1.4408 (CF3M); CX2MW similar to Alloy C22, 2.4602

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Current Input 4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC, UK Ex

  • Product safety

    CE, C-TICK, EAC

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    ABS, LR, BV, DNV

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

  • Measuring principle

    Vortex

  • Product headline

    Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
    Easy energy management – integrated temperature and pressure measurement for steam and gases.
    Suitable for a wide range of applications; optimized for steam applications.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 300 (½ to 12")

  • Wetted materials

    Measuring tube: 1.4408 (CF3M); CX2MW similar to Alloy C22, 2.4602
    DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
    Process connection: 1.4404/F316/F316L); 2.4602

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Current Input 4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC, UK Ex

  • Product safety

    CE, C-TICK, EAC

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    ABS, LR, BV, DNV

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)