- F
- L
- E
- X
Proline Prowirl F 200 for utilities

- F
- L
- E
- X
Prowirl F 200 with mounted pressure measuring unit for gases and liquids (can be rotated through 360 °)

- F
- L
- E
- X
Prowirl F 200 with mounted pressure measuring unit for steam (can be rotated through 360 °)
Specs at a glance
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (optional): ±0.65 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Max. process pressure
PN 100, Class 600, 20K
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
Field of application
Prowirl F is the multivariable flowmeter with inline wet steam measurement. Its calibration option PremiumCal guarantees excellent measuring accuracy and highest plant availability at low flow rates of gas, steam and liquids. With genuine loop-powered technology, Prowirl F 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.
Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)
Suitable for a wide range of applications; optimized for steam applications.
Device properties
Wet steam capabilities for DN 25 to 300 (1 to 12")
Flexible positioning of pressure cell
Industrial siphon design for pressure measurement
Display module with data transfer function
Robust dual-compartment housing
Plant safety: worldwide approvals (SIL, Haz. area)
Benefits
Easy energy management – integrated temperature and pressure measurement for steam and gases
Space-saving engineering – inlet run compensation
Same accuracy down to Re 10 000 – most linear Vortex meter body
Long-term stability – robust drift-free capacitive sensor
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videos
-
Unboxing and commissioning of Proline Prowirl 200 vortex flowmeter with integrated temperature and pressure measurement
-
The Vortex Flow Measuring Principle
-
Steam Quality Measurement with Prowirl F 200 - For Maximum Operational Safety, Energy and Cost Efficiency
-
HistoROM data storage concept
-
This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.
-
Detection of wet steam Measurement of the dryness fraction of steam.
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
Measuring principle
Vortex
-
Product headline
Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Suitable for a wide range of applications; optimized for steam applications. -
Sensor features
Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
-
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (optional): ±0.65 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 100, Class 600, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current Input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Measuring principle
Vortex
-
Product headline
Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Suitable for a wide range of applications; optimized for steam applications. -
Sensor features
Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
Process connection: 1.4404/F316/F316L); 2.4602 -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (optional): ±0.65 %
Volume flow (optional): ±0.65 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 100, Class 600, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current Input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Measuring principle
Vortex
-
Product headline
Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Suitable for a wide range of applications; optimized for steam applications. -
Sensor features
Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. -
Sensor features
Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
Process connection: 1.4404/F316/F316L); 2.4602 -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (optional): ±0.65 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 100, Class 600, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current Input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC
-
Product safety
CE, C-TICK, EAC, UK Ex
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Configure to download the CAD drawings of this product