Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Levelflex FMP54 - Guided radar

Guided radar measurement
Time-of-Flight
Levelflex FMP54

For high temperature and high pressure applications in the oil & gas, chemical and power industry

FMP54
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Guided radar

  • Characteristic / Application

    Premium device high pressure/ high temperature
    Rod probe, Rope probe, Coaxial Probe
    Integrated data memory, Factory precalibrated, Reliable measuring: in case of moved surface + foam, for changing medias

  • Interface measurement

    Clean interfaces liquid/ liquid;
    Simultaneous measurement of interface and overall level

  • Specialities

    Heartbeat Technology,
    Bluetooth® commissioning,
    Operation and maintenance SmartBlue App,
    HistoROM,
    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)
    4-wire (HART)
    Bluetooth® wireless technology and App (optional)

  • Accuracy

    Rod probe: +/- 2 mm (0.08 in)
    Rope probe <= 15 m (49 ft):
    +/- 2 mm (0.08 in)
    Rope probe > 15 m (49 ft):
    +/- 10 mm (0.39 in)
    Coaxial probe: +/- 2 mm (0.08 in)

  • Ambient temperature

    -50...+80 °C
    (-58...+176 °F)

  • Process temperature

    XT: -196...+280 °C
    (-321...+536 °F)
    HT: -196...+450 °C
    (-321...+842 °F)

  • Process pressure / max. overpressure limit

    Vacuum...400 bar
    (Vacuum...5800 psi)

  • Main wetted parts

    Rod probe:
    304, 316L, Alloy C, Ceramic
    Rope probe:
    304, 316, 316L, Alloy C, Ceramic
    Coaxial probe:
    304, 316L, Alloy C, Ceramic

  • Process connection

    Thread:
    G 1 1/2, MNPT 1 1/2
    Flange:
    ASME 2"...4",
    DN50...DN100,
    JIS 10K, 63K,
    Fisher
    Masoneilan

  • Sensor length

    Rod probe: 10 m (33 ft)
    Rope probe: 45 m (148 ft)
    Coaxial probe: 6 m (20 ft)

  • Max. measurement distance

    Rod:
    10 m (33 ft) Min DK>1.6
    Rope:
    25 m...30 m (82 ft...98 ft) Min DK>1.6;
    30 m...45 m (98 ft...148 ft) Min DK >1,9
    Coaxial probe: 6 m (20 ft) Min DK>1.4

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    Bluetooth® wireless technology

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, INMETRO, NEPSI, KC, EAC, JPN Ex, UK Ex

  • Safety approvals

    Overfill protection WHG
    SIL

  • Design approvals

    EN 10204-3.1
    NACE MR0175, MR0103
    ASME B31.1, B31.3
    AD2000
    Steam boiler approval

  • Marine approval

    GL/ DNV/ ABS/ LR/ BV

  • Options

    Sensor remote with 3 m/ 9 ft cable,
    Remote operation via SmartBlue App using Bluetooth®

  • Application limits

    Application limits