This product is not available in this market.
Please contact your Endress+Hauser sales partner for any further questions.
Benefits at a glance
-
Ideal support of your wastewater applications with the digital all-round sensor Memosens CPS11E. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.
-
Digital Memosens 2.0 technology
True plug and play system for easy handling and overview of the last eight calibrations and adjustments.
-
Ready for predictive maintenance
Thanks to the pH load matrix and Heartbeat Technology the measuring point can provide full predictive maintenance. With the transmitter, the measuring point does not need a PLC for remote control, offering maximum flexibility.
-
Flexibility
The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.
-
Certified buffer solutions
NIST traceable buffer solutions ensure best performance and precision of the measurement and adjustment.
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
- F
- L
- E
- X
Digital pH sensor
Memosens CPS11EFixations:CPS11E- _ 7AAA2Electrode Type:7Basic version, zero point pH 7,0, temperature sensor NTC 30kApplication Range:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Reference System:AAPTFE ring junction, 3 M KCl, Ag/AgClShaft Length:2120mm -
2Fixations:CYK10- _ _ _
This product is not available in this market.