Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in pipes
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Full-bore design without pressure loss
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Benefits
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
Inputs
2 digital inputs for configuring the display and output during operation.
Power supply
DC 24V +-20%
Hazardous area approvals
Non-hazardous area
Product safety
CE, UKCA, RCM
Measuring principle
Ultrasonic concentration
Product headline
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Design
Inline
Material
Sensor material: Stainless steel V4A 1.4571 (316Ti) Transmitter housing material: Aluminum anodized and glas