Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Benefits
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Hug Oberflächentechnik AG relies on the portable Teqwave T from Endress+Hauser for the concentration measurement of their passivation and degreasing solutions
Bonumose decided to enhance, automate and digitalize its tagatose manufacturing process with Endress+Hauser instrumentation to reach its company growth goals
Inline device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – concentration calculation with latest algorithms. Continuous quality monitoring of beverages and in cleaning processes.
Sensor features
Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Nominal diameter: DN 25 (1"). Accurate and independent of flow profile. Sensor housing made of stainless steel (3-A, EHEDG).
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Nominal diameter range
DN 8 (3/8“) to DN 25 (1“)
Measured variables
Concentration, density, sound velocity, temperature
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature range
Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature range
Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)