Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Raman flow assembly connected to an Rxn-10 probe

Raman flow assembly

Precise composition measurement of high-speed, low volume samples for downstream optimization

KRFB
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Wetted materials

    Micro flow cell:
    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    Micro flow cell:
    CIP/SIP

Field of application

The Raman flow assembly brings in-line Raman spectroscopy to downstream bioprocessing. Comprised of a flow cell and associated flow bench connected to an Rxn-10 probe, this system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow assembly provides real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

  • Midstream: analyte monitoring in permeate

Benefits

  • Brings Raman-based process insights and control to downstream bioprocessing unit operations 

  • Achieves lower limits of detection through enhancement of the Raman signal  

  • Provides continuous, real-time measurements with high sensitivity for development-scale flow rates  

  • Easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit

  • With the flow bench, provides flexibility to swap out flow cells any time without impacting your process or sterility

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products