Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Micro flow cell:
Body: 316L stainless steel
Window: Proprietary material, optimized for bioprocesses
Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
Adhesive: USP Class VI and ISO 10993 compatible
Micro flow cell:
CIP/SIP
The Raman flow assembly brings in-line Raman spectroscopy to downstream bioprocessing. Comprised of a flow cell and associated flow bench connected to an Rxn-10 probe, this system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow assembly provides real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Brings Raman-based process insights and control to downstream bioprocessing unit operations
Achieves lower limits of detection through enhancement of the Raman signal
Provides continuous, real-time measurements with high sensitivity for development-scale flow rates
Easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit
With the flow bench, provides flexibility to swap out flow cells any time without impacting your process or sterility
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
English version - 06/2023 |
System design and specifications for the Raman flow assembly (KRFB, KRFC)
Language: |
English |
Version: |
30/06/2023 |
File size: |
329.5 KB |
File name: |
TI01721CEN_0123.pdf |
English version - 06/2023 |
Commissioning, operation, and maintenance details for the Raman flow assembly (KRFB, KRFC)
Language: |
English |
Version: |
30/06/2023 |
File size: |
951.5 KB |
File name: |
BA02296CEN_0123.pdf |
System design and specifications for the Raman flow assembly calibration
and verification kit
Language: |
English |
Version: |
29/06/2023 |
File size: |
430.9 KB |
File name: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
System design and specifications for the Raman flow assembly
(KRFB, KRFC)
Language: |
English |
Version: |
30/06/2023 |
File size: |
329.5 KB |
File name: |
TI01721CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
Language: |
English |
Version: |
29/06/2023 |
File size: |
1006.6 KB |
File name: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly (KRFB, KRFC)
Language: |
English |
Version: |
30/06/2023 |
File size: |
951.5 KB |
File name: |
BA02296CEN_0123.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
Language: |
English |
Version: |
31/05/2023 |
File size: |
837 KB |
File name: |
PU01517CEN_0123.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
Language: |
English |
Version: |
13/12/2023 |
File size: |
2.1 MB |
File name: |
PU01518CEN_0223.pdf |
A combined product list of analysis offerings from both Optical Analysis
and LIquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly,
Rxn-45 probe, Rxn-46 probe, Raman optic system for single use,
Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E,
Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E,
Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and
Memobase software).
Language: |
English |
Version: |
11/04/2024 |
File size: |
776.1 KB |
File name: |
PU01484CEN_0224.pdf |
An overview brochure about our Raman spectroscopy analyzer
and probe portfolio, powered by Kaiser Raman technology, for
the bioprocessing / biopharmaceutical industry (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic,
Raman single use optic system, bio multi optic with bio sleeve, and
Raman flow assembly), powered by Kaiser Raman technology.
Language: |
English |
Version: |
19/06/2023 |
File size: |
6.8 MB |
File name: |
IN01228CEN_0223.pdf |
Surveillance évolutive des bioprocédés in situ et contrôle
avancé des process
Language: |
French |
Version: |
08/02/2024 |
File size: |
1.3 MB |
File name: |
IN01228CFR-Raman bioprocedes.pdf |