Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product photo Raman electro-optical (EO) fiber cable with EO connector and Rxn-10 probe

Raman electro-optical (EO) fiber optic cables

Innovative Raman fiber optics designed for maximum laser safety and easy installation

KFOC1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Temperature

    Range:
    -40 to 70 °C / -40 to 158 °F

Field of application

Our Raman embedded analyzers and probes are connected by electro-optical (EO) fiber optic cables with integrated low-voltage electrical interlock and optical fiber cable components bundled into one CSA-rated assembly. Rated for indoor/outdoor use, the EO connector is designed to protect the connection from external influences, avoid breakage, and ensure a secure connection. EO fiber cables are available in several size lengths with extension cables to simplify installation and remote analysis.

  • Used in all Raman Rxn embedded analyzer installations

  • Supports remote analysis of both lab and process measurements

  • Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food and Beverage

Benefits

  • Simple plug and lock design

  • Integrated safety interlock to prevent laser exposure

  • Certified for hazardous area environments

  • Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member

  • Available in different fiber lengths to meet your installation requirements

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products