Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture Raman Rxn-46 probe front view

Raman Rxn-46 probe

Raman interface adapted and optimized to fit the BioPAT® Spectro platform by Sartorius

KR46
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength


    785 nm

  • Spectral coverage

    Probe spectral coverage is limited by the coverage of the analyzer being used.

  • Maximum laser power into probehead (mW)

    <499

  • Sample interface

    Temperature: probe is non-contact; operating temp: 10 to 50 °C

  • Wetted materials

    Body: n/a
    Window: n/a
    Process connection: Sartorius BioPAT® SpectroSurface finish: n/a
    Adhesive: n/a

  • Fiber optic cable

    Cable sold separately