Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product Picture Raman Rxn4 analyzer front facing left corner view

Raman Rxn4 analyzer

Rugged, reliable Raman analyzer ensuring 24/7 process and quality monitoring

KRXN4B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    Base model: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

  • Spectral resolution

    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    5 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Base model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Temperature

    Base model:
    Operating: 5 to 35 °C (532 nm, 785 nm); 5 to 30 °C (1000 nm)
    Storage: -15 to 50 °C
    Hybrid:
    Operating: 5 to 35 °C
    Storage: -15 to 50 °C
    Enclosure configuration:
    Operating: 5 to 50 °C (all wavelengths)
    Storage: -15 to 50 °C

  • Relative humidity

    20-80% RH, non-condensing

  • Input voltage

    Base model and Hybrid:
    100-240 V, 50-60 Hz, ±10%
    Enclosure configuration:
    115 V ±10%, 60 Hz -OR-
    230 V ±10%, 50/60 Hz

  • Power consumption (W)

    Base model and Hybrid:
    400 (max)
    250 (typical start-up)
    120 (typical running)
    Enclosure configuration:
    1560 (max)
    1560 (typical start-up)
    750 (typical running)

  • Warm up time (minutes)

    Base model and Hybrid:
    120
    Enclosure configuration:
    240

  • Unit dimensions (width x height x depth in mm)

    Base model and Hybrid:
    483 x 267 x 556
    Enclosure configuration:
    1175 x 1480 x 826 (with optional trolley)

  • Weight (kg)

    Base model and Hybrid:
    28.5
    Enclosure configuration:
    185.5 (with optional trolley)

  • Sampling probe compatibility

    Base model and enclosure configuration:
    Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Base model and Hybrid:
    19-inch rack package
    Enclosure configuration:
    NEMA 4X enclosure; wall-mountable, moblile trolley, or fixed stand

  • Hazardous area certifications

    Base model and Hybrid:
    ATEX, CSA, IECEx
    Enclosure configuration:
    Call support for options

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    Base model: 532 nm, 785 nm, 1000 nm
    Enclosure configuration: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Base Model and Enclosure configuration:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

  • Spectral resolution

    Base model and Enclosure configuration (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    5 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Base model and Enclosure configuration:
    Up to four channels
    Hybrid:
    Up to two channels

  • Temperature

    Base model:
    Operating: 5 to 35 °C (532 nm, 785 nm); 5 to 30 °C (1000 nm)
    Storage: -15 to 50 °C
    Hybrid:
    Operating: 5 to 35 °C
    Storage: -15 to 50 °C
    Enclosure configuration:
    Operating: 5 to 50 °C (all wavelengths)
    Storage: -15 to 50 °C

  • Relative humidity

    20-80% RH, non-condensing

  • Input voltage

    Base model and Hybrid:
    100-240 V, 50-60 Hz, ±10%
    Enclosure configuration:
    115 V ±10%, 60 Hz -OR-
    230 V ±10%, 50/60 Hz

  • Power consumption (W)

    Base model and Hybrid:
    400 (max)
    250 (typical start-up)
    120 (typical running)
    Enclosure configuration:
    1560 (max)
    1560 (typical start-up)
    750 (typical running)

  • Warm up time (minutes)

    Base model and Hybrid:
    120
    Enclosure configuration:
    240

  • Unit dimensions (width x height x depth in mm)

    Base model and Hybrid:
    483 x 267 x 556
    Enclosure configuration:
    1175 x 1480 x 826 (with optional trolley)

  • Weight (kg)

    Base model and Hybrid:
    28.5
    Enclosure configuration:
    185.5 (with optional trolley)

  • Sampling probe compatibility

    Base model and enclosure configuration:
    Raman Rxn-10 (with accessory optics)
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics)

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Base model and Hybrid:
    19-inch rack package
    Enclosure configuration:
    NEMA 4X enclosure; wall-mountable, moblile trolley, or fixed stand

  • Hazardous area certifications

    Base model and Hybrid:
    ATEX, CSA, IECEx
    Enclosure configuration:
    Call support for options

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    Base model: 532 nm
    Enclosure configuration: 532 nm

  • Spectral coverage

    Base Model and Enclosure configuration:
    150-4350 cm-1 (532 nm)

  • Spectral resolution

    Base model and Enclosure configuration (average):
    5 cm-1 (532 nm)

  • Channels

    Base model and Enclosure configuration:
    Up to four channels

  • Temperature

    Base model:
    Operating: 5 to 35 °C
    Storage: -15 to 50 °C
    Enclosure configuration:
    Operating: 5 to 50 °C (all wavelengths)
    Storage: -15 to 50 °C

  • Relative humidity

    20-80% RH, non-condensing

  • Input voltage

    Base model:
    100-240 V, 50-60 Hz, ±10%
    Enclosure configuration:
    115 V ±10%, 60 Hz -OR-
    230 V ±10%, 50/60 Hz

  • Power consumption (W)

    Base model:
    400 (max)
    250 (typical start-up)
    120 (typical running)
    Enclosure configuration:
    1560 (max)
    1560 (typical start-up)
    750 (typical running)

  • Warm up time (minutes)

    Base model:
    120
    Enclosure configuration:
    240

  • Unit dimensions (width x height x depth in mm)

    Base model:
    483 x 267 x 556
    Enclosure configuration:
    1175 x 1480 x 826 (with optional trolley)

  • Weight (kg)

    Base model:
    28.5
    Enclosure configuration:
    185.5 (with optional trolley)

  • Sampling probe compatibility

    Raman Rxn-30

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Base model and Hybrid:
    19-inch rack package
    Enclosure configuration:
    NEMA 4X enclosure; wall-mountable, moblile trolley, or fixed stand

  • Hazardous area certifications

    Base model and Hybrid:
    ATEX, CSA, IECEx
    Enclosure configuration:
    Call support for options