The SS2100a gas analyzer measures accurate trace gas components (H2O, CO2, H2S, NH3, and C2H2) in natural gas and hydrocarbon processing applications using tunable diode laser absorption spectroscopy (TDLAS) technology. It requires little maintenance and does not need recalibration or periodic replacement parts. The SS2100a is certified for ATEX Zone 2.
Gas analysis: ppb level measurement of H2O & NH3, ppm level measurement of H2O, H2S, CO2, NH3, and C2H2, and % level measurement of H2S and CO2
Natural gas: production, storage, transportation, distribution
By replacing offline analytical methods with Raman and tunable diode laser absorption spectroscopies, chemical processors can enhance efficiency and reliability, reduce downtime and improve safety
An advanced gas analyzer for hydrogen sulfide (H2S) measurement. The SS2100a uses tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.
Channels
1
Analyte and Measurement ranges
H2S (Hydrogen Sulfide): 0 to 10 0 to 1000 ppmv 0 to 5000 ppmv 0 to 5% volume
Measured Variables
Concentration Cell Pressure Cell Temperature
Ambient Temperature range
-20 to 50°C (-4 to 122°F) Optional: -10 to 60°C (14 to 140°F)
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig) Sample Cell: 800 to 1200 mbara or 950 to 1700 mbara (optional)
Analyzer Wetted materials
316L stainless steel FKM O-Rings Glass
Power supply
120 or 240 VAC ± 10 %, 50 to 60 Hz; 60W max (with 2 solenoids) - electronics enclosure 120 or 240 VAC, 50 to 60 Hz - standard; 100W or 200W max for heated systems - sample cabinet
Communication
Analog Output: Two 4-20mA Isolated, 1200 ohms at 24 VDC max load (measurement value) Analog Input: One 4-20mA Isolated, 1200 ohms at 24 VDC max load (process pressure) Serial: RS232C and Ethernet Protocol: Modbus Gould RTU or Daniel RTU or ASCII Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active Digital Inputs: 2, Flow Alarm, Validation Request
Housing materials
Electronics: Copper-free Aluminum Sample System Enclosure: 304 or 316 stainless steel
Hazardous area approvals
ATEX Zone 2
Degree of protection
IP66
Product safety
CE
Measuring principle
TDLAS
Product Headline
An advanced gas analyzer for moisture (H2O) measurement. The SS2100a uses tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.
Channels
1
Analyte and Measurement ranges
H2O (Moisture): 0 to 10 ppmv 0 to 100 ppmv 0 to 50 ppmv 0 to 5000 ppmv
Measured Variables
Concentration Moisture Dew Point Cell Pressure Cell Temperature
Ambient Temperature range
-20 to 50°C (-4 to 122°F) Optional: -10 to 60°C (14 to 140°F)
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig) Sample Cell: 800 to 1200 mbara or 950 to 1700 mbara (optional)
Analyzer Wetted materials
316L stainless steel FKM O-Rings Glass
Power supply
120 or 240 VAC ± 10 %, 50 to 60 Hz; 60W max (with 2 solenoids) - electronics enclosure 120 or 240 VAC, 50 to 60 Hz - standard; 100W or 200W max for heated systems - sample cabinet
Communication
Analog Output: Two 4-20mA Isolated, 1200 ohms at 24 VDC max load (measurement value) Analog Input: One 4-20mA Isolated, 1200 ohms at 24 VDC max load (process pressure) Serial: RS232C and Ethernet Protocol: Modbus Gould RTU or Daniel RTU or ASCII Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active Digital Inputs: 2, Flow Alarm, Validation Request
Housing materials
Electronics: Copper-free Aluminum Sample System Enclosure: 304 or 316 stainless steel
Hazardous area approvals
ATEX Zone 2
Degree of protection
IP66
Product safety
CE
Measuring principle
TDLAS
Product Headline
An advanced gas analyzer for carbon dioxide (CO2) measurement. The SS2100a uses tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.
Channels
1
Analyte and Measurement ranges
CO2 (Carbon Dioxide): 0 to 10 ppmv 0 to 1000 ppmv 0 to 5000 ppmv 0 to 5% volume 0 to 10% volume 0 to 20% volume
Measured Variables
Concentration Cell Pressure Cell Temperature
Ambient Temperature range
-20 to 50°C (-4 to 122°F) Optional: -10 to 60°C (14 to 140°F)
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig) Sample Cell: 800 to 1200 mbara or 950 to 1700 mbara (optional)
Analyzer Wetted materials
316L stainless steel FKM O-Rings Glass
Power supply
120 or 240 VAC ± 10 %, 50 to 60 Hz; 60W max (with 2 solenoids) - electronics enclosure 120 or 240 VAC, 50 to 60 Hz - standard; 100W or 200W max for heated systems - sample cabinet
Communication
Analog Output: Two 4-20mA Isolated, 1200 ohms at 24 VDC max load (measurement value) Analog Input: One 4-20mA Isolated, 1200 ohms at 24 VDC max load (process pressure) Serial: RS232C and Ethernet Protocol: Modbus Gould RTU or Daniel RTU or ASCII Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active Digital Inputs: 2, Flow Alarm, Validation Request
Housing materials
Electronics: Copper-free Aluminum Sample System Enclosure: 304 or 316 stainless steel
Hazardous area approvals
ATEX Zone 2
Degree of protection
IP66
Product safety
CE
Measuring principle
TDLAS
Product Headline
An advanced gas analyzer for ammonia (NH3) measurement. The SS2100a uses tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.
Channels
1
Analyte and Measurement ranges
NH3 (Ammonia): 0 to 5 ppmv
Measured Variables
Concentration Cell Pressure Cell Temperature
Ambient Temperature range
-20 to 50°C (-4 to 122°F) Optional: -10 to 60°C (14 to 140°F)
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig) Sample Cell: 800 to 1200 mbara or 950 to 1700 mbara (optional)
Analyzer Wetted materials
316L stainless steel FKM O-Rings Glass
Power supply
120 or 240 VAC ± 10 %, 50 to 60 Hz; 60W max (with 2 solenoids) - electronics enclosure 120 or 240 VAC, 50 to 60 Hz - standard; 100W or 200W max for heated systems - sample cabinet
Communication
Analog Output: Two 4-20mA Isolated, 1200 ohms at 24 VDC max load (measurement value) Analog Input: One 4-20mA Isolated, 1200 ohms at 24 VDC max load (process pressure) Serial: RS232C and Ethernet Protocol: Modbus Gould RTU or Daniel RTU or ASCII Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active Digital Inputs: 2, Flow Alarm, Validation Request
Housing materials
Electronics: Copper-free Aluminum Sample System Enclosure: 304 or 316 stainless steel
Hazardous area approvals
ATEX Zone 2
Degree of protection
IP66
Product safety
CE
Measuring principle
TDLAS
Product Headline
An advanced gas analyzer for acetylene (C2H2) measurement. The SS2100a uses tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.
Channels
1
Analyte and Measurement ranges
C2H2 (Acetylene): 0 to 5 ppmv (minimum) 0 to 3000 ppmv (maximum)
Measured Variables
Concentration Cell Pressure Cell Temperature
Ambient Temperature range
-20 to 50°C (-4 to 122°F) Optional: -10 to 60°C (14 to 140°F)
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig) Sample Cell: 800 to 1200 mbara or 950 to 1700 mbara (optional)
Analyzer Wetted materials
316L stainless steel FKM O-Rings Glass
Power supply
120 or 240 VAC ± 10 %, 50 to 60 Hz; 60W max (with 2 solenoids) - electronics enclosure 120 or 240 VAC, 50 to 60 Hz - standard; 100W or 200W max for heated systems - sample cabinet
Communication
Analog Output: Two 4-20mA Isolated, 1200 ohms at 24 VDC max load (measurement value) Analog Input: One 4-20mA Isolated, 1200 ohms at 24 VDC max load (process pressure) Serial: RS232C and Ethernet Protocol: Modbus Gould RTU or Daniel RTU or ASCII Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active Digital Inputs: 2, Flow Alarm, Validation Request
Housing materials
Electronics: Copper-free Aluminum Sample System Enclosure: 304 or 316 stainless steel
TDLAS and QF analyzers application guide - Accurate and
reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2
PU (Publication)
English version - 11/2023
New version available in English
A guide to TDLAS and QF technology application notes (natural gas, hydrogen, biomethane, carbon capture, LNG, gas processing, NGL fractionation, petrochemical, syngas, ammonia, and refining) for the oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100, SS2100a, SS2100i, and OXY5500 analyzers).
An overview about the engineered approval drawings offered for TDLAS and QF analyzers (SS2100, SS2100i, SS2100a, J22, JT33, OXY5500, SS500) to enable customers to confirm that the system fabrication meets their approval.
Factory acceptance test (FAT) information - For
TDLAS and QF analyzers
PU (Publication)
English version - 10/2023
New version available in English
An overview about the factory acceptance tests (FATs) offered for TDLAS and QF analyzers (SS2100, SS2100i, SS2100a, J22, JT33, SS500, OXY5500) to customers.
TDLAS analyzers for refinery gases - Accurate and reliable
measurement of H2S and H2O
Innovation (IN)
English version - 10/2023
New version available in English
An overview brochure of our tunable diode laser spectroscopy (TDLAS) gas analyzers (including the JT33, SS2100, SS2100i, and SS2100a TDLAS gas analyzers) to measure water / moisture (H2O) and hydrogen sulfide (H2S) in the refining industry segment of the chemical industry / Oil & Gas industry using SpectraSensors technology.
TDLAS analyzers for olefins production - Accurate and
reliable measurement of C2H2, NH3, H2O, H2S, and CO2
Innovation (IN)
English version - 10/2023
New version available in English
An overview brochure of our tunable diode laser absorption spectroscopy (TDLAS) gas analyzers (including the JT33, SS2100, SS2100i, and SS2100a TDLAS gas analyzers) to measure acetylene (C2H2), ammonia (NH3), water / moisture (H2O), hydrogen sulfide (H2S), and carbon dioxide (CO2) in the olefins / chemical industry using SpectraSensors technology.
TDLAS and QF analyzers technology guide - Principle of operation,
configurations, and certification information
Innovation (IN)
English version - 11/2023
New version available in English
A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, SS2100i, and SS2100a TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer) to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), oxygen (O2), ammonia (NH3), and acetylene (C2H2) in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology.
TDLAS analyzers for natural gas processing - Accurate and
reliable measurement of H2O, H2S, and CO2
Innovation (IN)
English version - 11/2023
New version available in English
An overview brochure of our tunable laser diode absorption spectroscopy (TDLAS) gas analyzers (including the J22, JT33, SS2100, SS2100i, and SS2100a) to measure water / moisture (H2O), hydrogen sulfide (H2S), and carbon dioxide (CO2) in the natural gas processing segment of the Oil & Gas industry using SpectraSensors technology.