The new absolute/gauge and differential pressure transmitters Cerabar and Deltabar build a bridge to IIoT. Safety and productivity are no longer contradictory. In the future, specifically in the chemical and oil & gas industries, more devices in safety critical systems will be required. This will also increase the effort for proof tests.
Cerabar and Deltabar relieve the burden on personnel through intelligent functions and cost efficiency. This smart-safety approach increases process safety and productivity.
Verify the pressure device with Heartbeat Verification in 3 minutes via Bluetooth® connection
Cerabar PMP71B with backlight display
Deltabar PMD75B with backlight display
Verify the pressure device with Heartbeat Verification in 3 minutes via Bluetooth® connection
Cerabar PMP71B with backlight display
Deltabar PMD75B with backlight display
Benefits
- Unlock your IIoT potential: Cerabar and Deltabar pressure gauges are a future proof investment. Equipped with Heartbeat Technology, they combine proven measurement technologies with IIoT applications. This enables predictive maintenance.
- Increase your productivity: Optimized maintenance processes, as well as predictive maintenance, increase plant availability and promote efficient personnel deployment.
- Improve your process safety: Digital wizards guide maintenance staff in a structured manner through safety-relevant operating processes and minimize human error. Process irregularities are detected early on.
Unlock your IIoT potential
Heartbeat Technology is the foundation of future-oriented IIoT strategies like predictive maintenance and the detection of irregularities in processes. New Cerabar and Deltabar pressure transmitters detect deviations in loop resistance or blocked impulse lines. They record additional measured variables such as pressure peaks. IIoT applications use this data to derive load profiles for surrounding plant components, thus enabling predictive maintenance.
Increased productivity through digitally optimized processes
Cerabar and Deltabar can be configured and verified quickly and easily with the SmartBlue app via its Bluetooth® interface. With Heartbeat Technology, verification is completed in 15 seconds - without interrupting the process. The pressure gauges signal any anomalies by status messages in accordance with NAMUR NE107. The maintenance personnel will know exactly what action to take, as the error codes are displayed in plain text. This optimizes processes and increases productivity.
Improve process safety with a smart approach
Intelligent functions minimize operating errors. Smart wizards guide maintenance personnel in a structured manner through commissioning, SIL locking and SIL proof tests. A checksum is formed for the safety-relevant parameters and noted in the verification report. With this, you can see whether parameters have changed. Since the new generation was developed according to IEC61508, the pressure gauges can be used in SIL2 and homogeneous redundancy in SIL3 applications.