Product finder
Quickly find detailed information on instruments, software or systems
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Compare
Input
1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
IP66 / IP 67
Process temperature
0 to 80°C (32 to 176°F)
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Measuring range
-1500mV to +1500mV
Process temperature
0 to 80 °C (32 to 170 °F)
Process pressure
1 to 10 bar abs at 80 °C (15 to 145 psi abs at 176 °F)
Measuring range
–1 500 to 1 500 mV
Process temperature
0 to 100 °C (32 to 212 °F) 0 to 140 °C (32 to 284 °F) (140 °C (284 °F) or sterilization only)
Process pressure
0.8 to 14 bar (11.6 to 203.1 psi) absolute
Measuring range
ORP: –1 500 to 1 500 mV Application B • pH: 0 to 14 Application H • pH: 0 to 12
Process temperature
Application B and H: 0 to 140 ° C (32 to 284 ° F) Version TB: 0 to 140 ° C (32 to 284 ° F) Version TU, TP (pressurized reference): 0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for sterilization only) maximum 100 ° C (212 ° F) in continuous operation due to increasing pressure drop at T> 100 ° C (212 ° F)
Process pressure
Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute
Measuring range
ORP: –1 500 to 1 500 mV pH: 0 to 14
Process temperature
0 to 110 °C (32 to 230 °F)
Process pressure
0.8 to 14 bar (11.6 to 203 psi) absolute
Input
1 to 2x Memosens digital input
Output / communication
2 to 4x 0/4...20 mA current outputs Alarmrelay, 2x relay
Input
1 to 2x Memosens digital input 2x 0/4 to 20mA Input optional 2x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
Transmitter: IP20 Optional Display: IP66
Input
One channel transmitter
Output / communication
4 to 20 mA
Ingress protection
IP67, IP68, NEMA Type 6
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all