Universal field device configuration tool for HART, PROFIBUS, FOUNDATION Fieldbus, Modbus, IO-Link, EtherNet/IP, PROFINET and PROFINET APL. Access software portal
Specs at a glance
Features
Configuration and commissioning of Endress+Hauser and third-party field devices based on DTM technology
Plant view: logical view of plant with tagging and archiving.
Document management: storage of key documents together with the device TAG
Inventory view: list of all devices in the plant with convenient search and filter function.
Communication protocols
HART, WirelessHART, PROFIBUS, FOUNDATION Fieldbus, Modbus, IO-Link, EtherNet/IP, PROFINET and PROFINET APL protocols
Endress+Hauser service protocols (for enabling access to Endress+Hauser instruments independently of the fieldbus protocol.)
CommDTMs
for HART, PROFIBUS, FOUNDATION Fieldbus
for Endress+Hauser interface and gateways for remote maintenance
FieldCare is Endress+Hauser's universal tool for configuring field devices that provides a range of functionality from device parameterization to engineered Condition Monitoring solutions.
Configuration and management of smart field devices in a facility
Easy device configuration, maintenance management, condition-based maintenance and life cycle management
Can be adapted to different needs depending on the license, and is therefore upgradeable at any time
Benefits
Supplied with complete libraries of certified DTMs (Device Type Manager) and FDI Packages for operation of all Endress+Hauser field devices, has CommDTMs for HART, PROFIBUS, FOUNDATION Fieldbus, IO-Link, PROFINET and Endress+Hauser protocols
Operates all third-party gateways, actuators, remote I/O systems and sensors supporting the FDT and FDI standard
Ensures full functionality for all Endress+Hauser and third-party field devices with DTMs and FDI Packages and offers generic operation with standardized parameters for any third-party field devices that do not have a vendor DTM
Integrates all registered HART and FOUNDATION Fieldbus as well as IO-Link field devices without DTMs using iDTM technology
Scans, identifies, assigns the device driver and adds it to network automatically
Software, updates and complete device driver libraries are downloadable in the Software Portal. The Software Portal also enables you to activate your software product and to manage software licenses.
• Configuration and management of smart field devices in a facility • Easy device configuration, maintenance management, condition-based maintenance and life cycle management • Can be adapted to different needs depending on the license, and is therefore upgradeable at any time
Operating systems
Windows 10 Professional (64 Bit) Windows 10 Enterprise (64 Bit) Windows 11 Professional (64 Bit) Windows 11 Enterprise (64 Bit) Windows Server 2016 LTSC (64 Bit) Windows Server 2019 LTSC (64 Bit) Windows Server 2022 LTSC (64 Bit)
At least 20 GB should be available for a full installation and an appropriate reserve
Monitor resolution, display
1280 x 768, 64,000 colors
Digital communication
HART, PROFIBUS, FOUNDATION Fieldbus, Modbus, IO-Link, Ethernet/IP, PROFINET and PROFINET APL
Registered Trademarks
Microsoft, Windows, Windows 11, Windows Server, Windows 10 and the Microsoft logo are registered trademarks of the Microsoft Corporation. All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.
Tutorial for FieldCare projects
Connection of HART, PROFIBUS, FOUNDATION Fieldbus, Ethernet/IP and
Modbus devices with FieldCare via Modem, Fieldgate and Remote I/O
Special Documentation
Special Documentation (SD)
English version - 11/2018
New version available in English
Connection of HART, PROFIBUS, FOUNDATION Fieldbus, Ethernet/IP and Modbus devices with FieldCare via Modem, Fieldgate and Remote I/O
DeviceCare - Konfiguration von Endress+Hauser Geräten
Innovation (IN)
German version - 11/2014
New version available in English
DeviceCare - Endress+Hauser Feldgeräte verbinden und konfigurieren Am schnellsten lassen sich Feldgeräte von Endress+Hauser mit dem dedizierten Tool „DeviceCare“ konfigurieren. Es stellt zusammen mit den DTMs (Device Type Managers) eine komfortable und umfassende Lösung dar.