Gateways & modems, quick and simple access to field device and network data
Gateways and modems are system components that provide easy access to field device and network data. A modem provides a protocol conversion, e.g. HART/USB or FF/Bluetooth, and is used with a handheld configurator or computer. A gateway provides a parallel network access point for, e.g. device configuration software (FieldCare). In addition to the protocol conversion, gateways offer additional functions, e.g. network and device status monitoring, which can be viewed with a standard web browser.
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Fieldgate SFG500 and the memory card Fieldgate Module SFM500 work together to provide advanced status monitoring of intelligent devices in a PROFIBUS network.
Typical gateway architecture (Fieldgate SFG500)
Operating principle
Modems and gateways provide protocol conversions, allowing software on computers or handhelds to talk directly to field devices. A modem provides a point-to-point connection: on one side the field device and on the other, depending on modem, a USB computer port or Bluetooth wireless interface. A gateway is a system component and connects the Ethernet port of a computer to any fieldbus device in the network. Device configuration software or a web-browser on the computer controls device access.
Benefits
Simple connection to devices in the field
Quick and easy commissioning of field devices
Network and device status monitoring (gateways)
Concise device diagnosis to NAMUR NE 107 standards (gateways)
Remote monitoring and maintenance via web-browser (gateways)
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .