Tankvision LMS is a total LNG tank storage and management solution for peak shaving plants, receiving terminals and production facilities of LNG. It was designed to interface with all instruments and to collect and present the instrument data through a range of intuitive graphical user interfaces. A typical LNG tank has a wide range of measurement instruments to measure liquid level, liquid density, liquid and vapor temperature, liquid and vapor pressure, skin temperature and much more.
Tankvision LMS NXA86B is an LNG Tank Gauging system for peak shaving plants, receiving terminals and production facilities of LNG.
Enables seamless integration of all major types of tank level, temperature and density/mass measurement gauges
Continous calculation and displaying of parameters such as level, temperature, pressure, density, mass, flow rate, gross and standard volumes
Stratification & Rollover prediction
Automatic composition analysis
Benefits
Stand-alone or redundant system architecture
Intuitive user friendly graphical user interface (GUI)
Supports typical LNG tank gauges: Servo, radar, LTD, skin temperature, etc.
Leaking or overfilled tanks can cause environmental problems, contaminate drinking water, and cost a company millions of dollars. Proper instrumentation, monitoring and control can prevent this.
Introducing the next generation Tank Gauging Platform! This complete solution features products & software to optimize inventory and custody transfer operations.
Inventory Management Solutions help you to reduce inventory costs, improve customer satisfaction and increase productivity. Unlock the true potential of your supply chain.
Data acquisition Data management Process monitoring & visualization
Field of Application
Tankvision LMS NXA86B is a on-premise software for installation on a single station or server client system for monitoring of level, volumes, mass and energy content specifically for LNG tanks in storage facilities.
Operating systems
Single Station or Client System: Windows 10 Windows 11 Server System: Windows Server 2025
Processor type
Single Station or Client System: Multi-core processor (e.g. Intel Core i7 or equivalent) Server System: Multi-core (4, 6, or 8) processor (e.g. Intel E5 Xeon)
Main memory
Single Station or Client System: 8 GB Server System: 16 GB (32+ GB if used as a virtual host)
Hard-disk capacity
Single Station or Client System: 500+ GB Server System: Dual 500+ GB minimum, RAID recommended