Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Tablet PC Field Xpert SMT70

Field Xpert SMT70

Universal, high-performance tablet PC for device configuration

71371054
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Device configurator

  • Function

    The Field Xpert SMT70 tablet PC for universal device configuration supports protocols such as HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus, and Endress+Hauser service protocols (CDI, ISS, IPC and PCP). The devices can be connected directly via a suitable interface e.g. a modem (point-to-point) or a bus system (point-to-bus).

  • Input

    Camera:
    • 5 MP camera on the back with auto focus and LED flash with 1500 mcd
    • 2 MP camera on the front
    Scanner:
    • 1D/2D barcode scanner

  • CPU

    Intel Core i5-5200U (2,2...2,7 GHz)

  • Memory

    • 8 GB with DDR3L adapter
    • 256 GB SSD M2-SATA robust version
    • Micro SD card slot, support for SDHC/SDXC

  • Power supply

    Replaceable, rechargeable lithium polymer battery, 11.1 VDC,
    4100 mAh (45 Wh)/7800 mAh (86 Wh) (optional)

  • Dimensions (WxHxD)

    298.5 mm x 192 mm x 20 mm
    (11.4 in x 7.48 in x 0.78 in)

  • Screen size

    • 11.6" LCD display, with Gorilla Glass protector
    • Capacitive multi-touch screen
    • Optical bonding, sunlight readable, LCD (730 Nit)
    • Ambient light sensor

  • Resolution

    1366 x 768 pixels

  • Communication interface

    • 2 x USB 3.0
    • Intel Wireless AC7260 802.11 a/b/g/n/ac, DUAL Band WLAN
    • Bluetooth 4.0 BLE, Class 1
    • 4G LTE WWAN + 12 channel GPS (optional)

  • Operation

    Operating system:
    Windows 10 IoT Enterprise

  • Configuration

    Touch-enabled device configuration software optimized for Field Xpert. The software supports protocols such as HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus, and Endress+Hauser service protocols (CDI, ISS, IPC and PCP) and includes more than 2,700 pre-installed device and communication drivers.

  • Optional

    4G LTE WWAN + 12 channel GPS

  • Certificates

    Degree of protection:
    • IP65
    Shock resistance:
    • MIL-STD 810G 516.6 Procedure IV
    Electromagnetic Compatibility:
    Interference conformance to
    • EN 55022: 2010+ AC: 2011
    • EN 55022 Class B
    • EN 61000-3-2
    • EN 61000-3-3
    Interference immunity to
    • EN 55024: 2010
    • IEC 61000-4-2
    • IEC 61000-4-3
    • IEC 61000-4-4
    • IEC 61000-4-5
    • IEC 61000-4-6
    • IEC 61000-4-8
    • IEC 61000-4-11
    Hazardous area approval:
    ATEX (Europe)
    • ATEX II 3G Ex ic IIC T4 Gc IP64
    • ATEX II 3D Ex ic IIIB T135°C Dc IP 64
    NEC/CEC (North America)
    • NEC/CEC Class 1, Div. 2, Group A-D T4
    • NEC/CEC Class 1, Zone 2, Group IIC T4
    IECEx (International)
    • IECEx Ex ic IIC T4 Gc IP64
    • IECEx Ex ic IIIB T135° Dc IP64
    Radio approval:
    • CE, FCC, IC