The 8 channel indicator shows measured and calculated values, and status information of the fieldbus users in a FOUNDATION Fieldbus™ or PROFIBUS® PA network. In the listener mode the device listens to the set fieldbus addresses and indicates their values. In addition, for FOUNDATION Fieldbus™ values available on the bus can be indicated via function block interconnection. A plain text field allows the display of the engineering unit or of the TAG. A bargraph is available for trend visualization.
Fieldbus indicator with 8 input channels and FOUNDATION Fieldbus™ or PROFIBUS® PA protocol for displaying process values and calculated values.
Benefits
Simple and standardized communication via fieldbus protocol
Listener mode for up to 8 analog channels or digital status
Brilliant, back lit LC display with bargraph, diagnostic symbols and clear text field
Digital communications now provide a wealth of additional diagnostic and other information, enabling operational insights unachievable with simple 4-20mA measurements alone.
Goulston Technologies, Inc, in North Carolina, finds reliable and cost saving solutions by implementing Endress+Hauser's Advanced Data Manager Memograph RSG45 technology.
Leaking or overfilled tanks can cause environmental problems, contaminate drinking water, and cost a company millions of dollars. Proper instrumentation, monitoring and control can prevent this.
Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block
Certificates
ATEX II2G Ex ia IIC T6 CSA General Purpose CSA IS, NI I / 1+2/A-D FM IS, NI I / 1+2/A-D IECEx Ex ia IIC T6 Gb
SIL
Not defined
Panel mounting
field
Measuring principle
Display
Function
Display values Advanced diagnostic
Certification
ATEX Ex ia FM CSA IECEx Ex ia
Input
Foundation Fieldbus protocol PROFIBUS PA protocol
Dimensions (wxhxd)
Field housing: 199 x 133 x 96 mm (7.83 x 5.24" x 3.78")
Software
Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block
Operation
Foundation Fieldbus: via fieldbus PROFIBUS PA: DTM and FieldCare or DIP-switches on the device Write lock on hardware