With cost efficiency, optimal use of space, reliable operation, easy installation and commissioning the TMR31 fulfills the requirements of modern process measurement technology. Vibration-proof integrated thin-film sensors guarantee highest operational safety at the fastest response times.
The TMR31 compact thermometers are used to measure temperatures from -50 °C to +150 °C (-58 °F to +302 °F), or up to +200 °C (+392 °F) with neck. The most common installation locations are tanks and pipes. TMR31 with process connections for general applications.
Benefits
Small, compact design made entirely of stainless steel
Extremely short response times
Highly accurate even with short insertion lengths
4-wire, Pt100 or PC-programmable transmitter with 4 to 20 mA output
Configuration and visualization with ReadWin® 2000 PC operating software, which is free of charge
Breakdown information in event of sensor break or sensor short-circuit, adjustable as per NAMUR NE43
This white paper explains how self-calibrating thermometers can be used in hygienic process engineering. It details theory and practice as well as application examples. Learn more!
For general (TMR31) or hygienic applications (TMR35), with Pt100, class
A sensor and 4-wire connection
Optionally with integrated 4 to 20 mA transmitter, PC programmable
For general (TMR31) or hygienic applications (TMR35), with Pt100, class A sensor and 4-wire connection Optionally with integrated 4 to 20 mA transmitter, PC programmable
Kompakt, schnell und präzise Die kompakten Thermometer TMR31 und TMR35 richten sich mit ihrer erstklassigen hygienischen Bauform an Anwendungen in der Life-Sciences- sowie der Lebensmittel- und Getränkeindustrie.
Next Level Hygienic: Complete offering for the
Food & Beverage and Life Sciences industries
PU (Publication)
English version - 08/2022
New version available in English
Endress+Hauser offers innovative temperature sensors and assemblies, system products, accessories, software solutions and related services for hygienic, sterile and aseptic applications in the food & beverage and life sciences industries governed by stringent quality and safety regulations.
Compact, fast and precise TMR31 and TMR35 compact temperature probes with best-in-class hygienicdesign are a imed at applications in the life sciences and the food & beverage industries.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
PU (Publication)
Italian version - 01/2020
New version available in English
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. La nuova frontiera dell'igiene: un'offerta complete per applicazioni igieniche e asettiche