Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture T53 Explosion proof TC Thermometer, modular design - US style

T53
Explosion proof TC thermometer, US style

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

T53
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Thermocouple

  • Characteristic / Application

    Explosion Proof US style
    modular temperature assembly
    for heavy duty applications
    threaded process connection
    with extension
    incl. thermowell

  • Thermowell / protection tube

    bar stock (drilled)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    0,63'' ...1,31'' (15,88 mm ... 33,40 mm)

  • Max. immersion length on request

    up to 22.5" (571 mm)
    others on request

  • Material protection tube/ thermowell

    316/316L
    A105
    others on request

  • Optional coating

    available on request

  • Process connection

    male thread:
    NPT1/2"
    NPT3/4"
    NPT1"
    weld in version
    socket weld version

  • Tip shape

    stepped
    tapered

  • Surface roughness Ra

    32 μin (0.80 μm)

  • Operating temperature range

    Type T:
    -270 °C ...400 °C
    (-454 °F ...752 °F)
    Type J:
    -210 °C ...1200 °C
    (-346 °F ...2.192 °F)
    Type E:
    -270 °C ...1.000 °C
    (-454 °F ...1.832 °F)
    Type K:
    -270 °C ...1.372 °C
    (-454 °F ...2.500 °F)
    Type N:
    -270 °C ...1.300 °C
    (-454 °F ...2.372 °F)

  • Max. process pressure (static)

    Standard acc. to ASTM E-230
    Special acc. to ASTM E-230

  • Accuracy

    Standard acc. to ASTM E-230
    Special acc. to ASTM E-230

  • Response time

    depending on configuration
    63% rt = 15,0 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    FM XP
    CSA XP
    FM/CSA XP
    CSA GP

  • Certification

    SIL (transmitter only)