The robust thermometer is designed for use in demanding applications like gas or steam applications e.g. in the Chemical, Oil & Gas and Energy industry. Highest pressures as well as high temperature can be handled by the use of robust protection tubes and special process connections. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors.
Universal range of application
Particularly suitable for steam and gas applications with high process pressures and temperatures
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 400 bar (5800 psi)
Degree of protection: up to IP68
Benefits
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
High degree of insert compatibility and design as per DIN 43772
Extension neck to protect the head transmitter from overheating
Fast response time with reduced/tapered tip form
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), non-sparking (Ex nA)
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Iplom SpA sought to optimize its refining process to extend catalyst life and to increase safety in a hydrodesulfurization (HDS) application through precise 3D temperature profiling.
Over the years, variations of the activated sludge treatment process have surfaced to improve performance or reduce operating costs. Download the Q&A to learn about a new technology, Nereda®!
metric style modular temperature assembly universal range of application suitable for hazardous areas suitable for high process pressures flanged process connection or weld in with neck incl. thermowell (metal) usable with insert StrongSens
PT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F)
Max. process pressure (static)
at 20 °C: 400 bar (5.802 psi)
Accuracy
class A acc. to IEC 60751 class AA acc. to IEC 60751
Response time
depending on configuration
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX II1D Ex ia IIIC, II1G Ex ia IIC T6 ATEX II1/2D Ex ia IIIC,II1G Ex ia IIC T6 ATEX II1G Ex ia IIC T6 ATEX II 3 G Ex nA IIC T6, II3D NEPSI Ex ia IIC T6, Ex iaD 20 T85-T450 IECEx Ex ia IIC T6 Ga/Gb UK II1D Ex ia IIIC Da, II1G Ex ia IIC T6 Ga UK II1/2D Ex ia IIIC Da/Db, II1G Ex ia IIC T6 Ga UK II1G Ex ia IIC T6 Ga UK II 3 G Ex nA IIC T6 Gc, II3D Ex tc IIIC Dc EAC Ex ia IIC T6 Ga + DIP NEPSI Ex nA IIC T6