Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TMS21 MultiSens Multipoint

iTHERM TMS21 MultiSens Slim Multipoint

Low invasive bendable TC multipoint thermometer for Petrochemical and Chemical applications

TMS21
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Accuracy

    class 2 acc. to IEC 60584
    ASTM E230 and ANSI MC 96.1

  • Response time

    t50 = 3 s
    t90 = 9 s

  • Max. process pressure (static)

    at 20 °C: 90 bar (1305 psi)

  • Operating temperature range

    Type K:
    -270 °C ...1.100 °C
    (-454 °F ...2.012 °F)
    Type J:
    -210 °C ...760 °C
    (-346 °F ...1.382 °F)
    Type N:
    -270 °C …1100 °C
    (-454 °F ...2.012 °F
    Type E:
    -40 °C …870 °C
    (-40 °F ...752 °F)

  • Max. immersion length on request

    up to 13.000,00 mm (511,81'')

Field of application

Specially designed for applications where small size of the probe and light weight are crucial. The TMS21 can be highly customized due to its versatility. It can monitor the temperature on a very high number of points along a line just by using one process connection. It is composed of several low diameters thermocouples protected by one overall primary tube thermowell. Two different product configurations are available, with or without flexible upper thermowell-hose (for axial centering).

  • Light Chemical processes

Benefits

  • High number of measuring points in a small diameter

  • Low invasiveness temperature profiling probe

  • Easy mounting and cabling

Videos

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products