Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Bar stock thermowell iTHERM TT151 for use in heavy duty industrial applications

iTHERM ModuLine TT151

Bar stock thermowell for safe and reliable temperature measurements in heavy duty industrial applications

TT151
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Bar stock Thermowell

  • Characteristic / Application

    metric style
    compliant according to ASME, DIN or NAMUR standard
    universal use

  • Head connection

    internal thread:
    M14x1,5
    M18x1,5
    M20x1,5
    M27x2
    1/2" NPT
    1/2" NPSM
    1/2"NPSC
    G1/2"
    G3/4"
    M24x1,5 sliding

  • Maximum standard immersion length

    1500 mm

  • Process connection

    To be
    threaded
    weld in
    with flange according to ASME, EN or ISO

  • Thermowell root diameter

    9…50 mm

  • Medium contact material

    Wide selection of materials including:
    316
    316L
    316Ti
    347
    310
    Alloy600
    AlloyC276
    10CrMo9-10
    13CrMo4-5
    16Mo3
    A105
    C22.8
    Duplex
    Titan Gr.2
    316+316L dual rated

  • Wetted part finishing (Ra)

    < 0.8 μm (31.50 μin)
    < 1.6 μm (63.00 μin)
    DIN Standard

  • Tip shape

    Straight
    Tappered
    Stepped
    partly tappered

  • Temperature range

    -200…1100 °C (-328...2.012 °F)
    Depending on Configuration

  • Max. process pressure (static)

    500 bar (7252 psi)
    Depending on Configuration

  • Max. process pressure at 400 °C

    depends on process connection and material