Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response time
t90 starting at < 1,5 s QuickSens depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
PT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 QuickSensTF: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Our explosion-proof temperature sensor iTHERM ModuLine TM111 is ideal for a wide range of industrial applications and hazardous areas. Easy-to-use metric version with outstanding RTD or TC sensor technology. An optional head transmitter, with all common communication protocols – Bluetooth® technology for high measurement accuracy and reliability. It features vibration-resistant and fast-response sensor technology (iTHERM StrongSens and QuickSens).
Universal range of application
Measuring range: –200 to +1.100 °C (–328 to +2.012 °F)
Pressure range up to 75 bar (1088 psi)
Degree of protection: up to IP 68
Vibration-resistant sensor elements up to 60g
Benefits
User-friendly and reliable from product selection to maintenance
iTHERM inserts: globally unique, automated production. Full traceability and consistently high product quality for reliable measured values
iTHERM QuickSens: fastest response times 1.5 s for optimum process control
This white paper explains how self-calibrating thermometers can be used in hygienic process engineering. It details theory and practice as well as application examples. Learn more!
Thread: G1/4, G1/2" NPT1/2", NPT3/4" M18x1.5, M20x1.5 Cap-nut: G1/2", G3/4" Compression fitting, also spring load: NPT1/2", G1/2" Weld-in adapter cylindrical or spherical
Tip shape
straight
Surface roughness Ra
< 1.6 μm (63.00 μin)
Operating temperature range
PT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 QuickSensTF: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response time
t90 starting at < 1,5 s QuickSens depending on configuration
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX ATEX IECEx NEPSI IECEx EAC Ex CSA C/US INMETRO
TM111: Ex db IIC T1...T6 Gb Ex tb IIIC T85 °C...T450 °C Db TM131: Ex db IIC T1...T6 Ga/Gb Ex ta IIIC T<sub>200</sub> T85 °C...T<sub>200 </sub> T450 °C Da - Process Ex tb IIIC T85 °C...T450 °C Db - Enclosure
Safety Instructions iTHERM TM111, iTHERM TM131 EAC: 1Ех d IIC T6…T1 Gb Х Ga/Gb Ех d IIC T6…T1 Х Ех tb IIIC 85°C…450°C Db Х Ех ta/tb IIIC 85°C…450°C Da/Db Х
Temperatur und Systemprodukte für
Kraftwerke & Energie, Chemie und Öl & Gas
PU (Publication)
German version - 06/2023
New version available in English
Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte
Temperature and system products for
Power & Energy, Chemical and Oil & Gas
including iTHERM ModuLine,
iTHERM MultiSens,
iTEMP temperature
Transmitters, system products
PU (Publication)
English version - 06/2023
New version available in English
Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products
WirelessHART communication interface Transmission rate: Nominal 250 kBits/s Operating frequency: 2.4 GHz (ISM band) Transmission range under reference conditions: Outdoor 250 m, indoor 50 m
WirelessHART communication interface Transmission rate: Nominal 250 kBits/s Operating frequency: 2.4 GHz (ISM band) Transmission range under reference conditions: Outdoor 250 m, indoor 50 m