Type K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Measuring points with extremely high process temperatures require this high-temperature thermometer with a ceramic or metal thermowell as well as thermocouples made from special metals such as platinum and rhodium. The thermowell made from special materials protects from mechanical and chemical damages in the process and increases the life span of the used sensors. This leads to: Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety.
Applicable for temperature measurement in cement production, steel treatment, incinerators and fluidized bed furnaces. The TAF16 contains a single or double thermocouple insert and a metal or ceramic protection tube as well as an optional internal sheath
Process temperatures: up to +1,700 °C (+3,092 °F)
Benefits
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Long-term stable measurement due to sensor protection with non-porous materials
Flexible product selection thanks to modular design
Optimized life cycle costs by means of replaceable spare parts
Iplom SpA sought to optimize its refining process to extend catalyst life and to increase safety in a hydrodesulfurization (HDS) application through precise 3D temperature profiling.
Instrumentation is available to perform temperature profiling in oil & gas, refining and petrochemical applications, but care must be taken during installation and use.
Advances in two-wire instrumentation make it possible to use flowmeters in hazardous areas, replace old, obsolete instrumentation with more accurate devices, and reduce maintenance and operating costs
Type K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Max. process pressure (static)
at 20 °C: 1 bar (15 psi)
Accuracy
class 2 acc. to IEC 60584
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)