Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product image iTHERM TMS31 MultiSens

iTHERM MultiSens Bundle TMS31 Multipoint RTD/TC thermometer

Flexible metal rope multipoint for silos and storage tank applications

TMS31
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    class 1 acc. to IEC 60584
    class 2 acc. to IEC 60584
    class Special ASTM E230 and ANSI MC 96.1
    IEC60751 Class A
    IEC60751 Class AA

  • Response time

    TC
    t50 = 1 s
    t90 = 2 s
    RTD
    t50 = 3 s
    t90 = 6 s

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Operating temperature range

    Type K:
    max. 800 °C
    (max. 1.472 °F)
    Type J:
    max. 520 °C
    (max. 968 °F)
    Pt100 WW:
    -200...600 °C
    (-328…1.112 °F)
    Pt100 StrongSens:
    -50…500 °C
    (-58…932 °F)
    Pt100 TF:
    -50…400 °C
    (-58...752 °F)

  • Max. immersion length on request

    up to 60.000,00 mm (2.360'')

Field of application

The iTHERM TMS31 is a versatile, modular multipoint temperature assembly designed for temperature average detection and profiling in grain, organic bulk material storage silos and in oil, fuel storage tanks.
The device’s mechanical robustness and accurate temperature sensors offer the necessary characteristics for safe, reliable and economic product storage operations. In its standard configuration it is available with up to 20 thermocouple (TC) or RTD sensors fitted to a primary metal rope.

  • Oil storage tanks

  • Bulk material silos

Benefits

  • Easy installation and process integration thanks to a high degree of customization

  • Flexible rope that adapts to different silos or tank operating conditions (filling, emptying, storage, …)

  • Intrinsically safe device for use in Ex areas

  • Highly robust design for a long product lifetime and continuous monitoring in all conditions

Videos

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products