Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Sanitary digital thermometer iTHERM TM411

Sanitary digital thermometer iTHERM TM411

Hygienic temperature measurement instrument for optimum product quality, process safety and efficiency

TM411
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    class A acc. to IEC 60751
    class AA acc. to IEC 60751

  • Response time

    depending on configuration
    QuickSens: t90 = 1,5 s
    StrongSens: t90 = 9,5 s

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Operating temperature range

    PT100:
    -200 °C … 600 °C
    (-328 °F … 1.112 °F)
    StrongSens:
    -50 °C … 500 °C
    (-58 °F … 932 °F)
    QuickSens:
    -50 °C … 200 °C
    (-58 °F … 392 °F)

Field of application

The modular sanitary thermometer iTHERM TM411 with digital display delivers highly accurate, reliable and fast temperature measurements in process lines, vessels, tanks, fermenters and more. The high-performance device is designed for the strictly regulated food and life sciences industries. Configure your hygienic instruments from a selection of thin film RTDs with QuickSens or StrongSens technology or 2x Pt100 wire wound temperature sensors, smart transmitters and hygienic process connections.

  • Designed for use in hygienic and aseptic applications in food, beverage and life sciences

  • Measuring range: –200 to 600 °C (-28 to 1 112 °F)

  • Pressure range up to 40 bar (580 psi)

  • Protection class: up to IP69K

  • Remote parametrization with secure Bluetooth® temperature transmitters

  • International approvals: Certified for use in hazardous areas, explosion protection as per ATEX/IECEx, CSA, FM, EAC Ex, JPN Ex, NEPSI; Hygiene standards according to 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability

Benefits

  • Optimum process control: Fast sensor response times with iTHERM QuickSens technology (t90: 1.5 s)

  • Up to 75% faster and safer recalibrations with iTHERM QuickNeck – tool-free quick-release for instant insert removal

  • High sensor availability under rough conditions: Vibration resistant RTD technology iTHERM StrongSens (> 60g)

  • Easy product selection, configuration and maintenance

  • Increase productivity and product safety in sanitary applications with highly accurate and reliable measurements

  • Thermowells, hygienic process connections and housings expertly manufactured from high-grade materials treated for low surface roughness

Videos

  • Innovative temperature sensor - iTHERM QuickSens

    Innovative temperature measurement - the temperature sensor with unbeatably short response times for high-precision measurements and accurate process control.

  • Innovative temperature measurement - iTHERM StrongSens

    Innovative temperature measurement - the robust temperature sensor for highly precise measurements and accurate process control. Vibration resistance of up to 60g.

  • iTHERM QuickNeck - Taking the right turn

    The temperature measuring insert can be removed with a simple twist of the QuickNeck process connection, saving time and effort during maintenance or recalibration.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products