Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Bundle picture of SWA50 and iTHERM TrustSens TM37x

iTHERM TrustSens Bluetooth and WirelessHART integration

Comfortable temperature measurement solution – 100% compliance, 0% effort

71555090
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Price after configuration in cart

This product is not available in this market.

Benefits at a glance

  • The wireless integration of iTHERM TrustSens offers users in the life science and food and beverage industries optimized process verification with minimum effort.
    The product bundle consisting of the self-calibrating temperature sensor iTHERMTrustSens and the intelligent Bluetooth and WirelessHART adapter offers a simple and convenient way of reading out the calibration data and minimizing risks.

    • Easy accessible calibration status

    • Cost reduction by saving calibration costs and reducing calibration cycles.

    • Risk reduction and elimination of undetected failures:

    • Higher process transparency

    • Higher product safety

Bundle in Detail

Bundle picture of FielPort SWA50 and iTHERM TrustSens TM37x

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Compact sanitary RTD - iTHERM TrustSens TM371
    1

    Sanitary RTD - iTHERM TrustSens TM371

    Fixations:
    TM371- _ _ _ _ _ _ _ _ _ A _ _
    Communication; Output Signal:
    A
    HART; 4-20mA
    >Cable Set:
    CA
    IP69K, 5m, angle plug
  • FieldPort SWA50
    2

    FieldPort SWA50

    Fixations:
    SWA50- _ _ 1A _
    Housing:
    1
    316L
    Version:
    A
    Remote mounting